| Quantity | Unit price |
|---|---|
| 1 - 9 | $29.90 |
| 10 + | $27.40 |
| Leaf Thickness | 4.0 mm |
|---|---|
| Leaf Thickness | 0.157 in |
| Overall Length | 58.15 mm |
| Overall Length | 2.289 in |
| Overall Width | 60.0 mm |
| Overall Width | 2.362 in |
| Colour | Silver |
| Finish | Natural |
| Hinge Type | HVAC Hinge |
| Includes | Fasteners not included |
| Material | Stainless Steel |
| Mounting Hole Shape | Countersink Through Hole |
| Mounting Method | Fastener Nuts, Screw/Bolts |
| Mounting Orientation | Universal |
| Number of Mounting Holes | 4 |
| Pin Material | Stainless Steel |
| Removability | Fixed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue