Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.
Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.
These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Finish | Latch Material | View | |
|---|---|---|---|---|---|---|
| $34.60 - $44.40 | 37 In stock |
Silver
|
Chrome Plated
|
Zinc Alloy
|
||
| $34.60 - $44.40 | 29 In stock |
Black
|
Black Powder Coated
|
Zinc Alloy
|
||
| $33.40 - $40.70 | Request the lead time here |
Silver
|
Chrome Plated
|
Zinc Alloy
|
||
| $33.40 - $40.70 | Request the lead time here |
Black
|
Black Powder Coated
|
Zinc Alloy
|
||
| $29.79 - $34.61 | Request the lead time here |
Silver Appearance
|
Chrome Plated
|
Zinc Alloy
|
||
| $24.99 - $29.30 | Request the lead time here |
Black
|
Black Powder Coated
|
Zinc Alloy
|
||
| $29.79 - $34.61 | Request the lead time here |
Silver Appearance
|
Chrome Plated
|
Zinc Alloy
|
||
| $29.79 - $34.61 | Request the lead time here |
Silver Appearance
|
Chrome Plated
|
Zinc Alloy
|
||
| $29.79 - $34.61 | Request the lead time here |
Silver Appearance
|
Chrome Plated
|
Zinc Alloy
|
||
| $29.79 - $34.61 | Request the lead time here |
Silver Appearance
|
Chrome Plated
|
Zinc Alloy
|
||
| $24.99 - $29.30 | Request the lead time here |
Silver Appearance
|
Chrome Plated
|
Zinc Alloy
|
||
| $29.79 - $34.61 | Request the lead time here |
Black
|
Black Powder Coated
|
Zinc Alloy
|
||
| $24.99 - $29.30 | Request the lead time here |
Silver Appearance
|
Chrome Plated
|
Zinc Alloy
|
||
| $24.99 - $29.30 | Request the lead time here |
Silver Appearance
|
Chrome Plated
|
Zinc Alloy
|
||
| $29.79 - $34.61 | Request the lead time here |
Silver Appearance
|
Chrome Plated
|
Zinc Alloy
|
||
| $29.79 - $34.61 | Request the lead time here |
Black
|
Black Powder Coated
|
Zinc Alloy
|
||
| $24.99 - $29.30 | Request the lead time here |
Black
|
Black Powder Coated
|
Zinc Alloy
|
||
| $24.99 - $29.30 | Request the lead time here |
Silver Appearance
|
Chrome Plated
|
Zinc Alloy
|
||
| $29.79 - $34.61 | 1 In stock |
Black
|
Black Powder Coated
|
Zinc Alloy
|
||
| $24.99 - $29.30 | Request the lead time here |
Black
|
Black Powder Coated
|
Zinc Alloy
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue