Menu Search

Compression Cam Latch - ; Key Type:No Key ; Mounting Orientation:Universal

Compression Latch with adjustable wing knob and is non locking. Ideal for applications that require better sealing. Provides 6mm pre-set compression.
Item code:

3404110000

41 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $41.80
10 + $32.50
Standard pack: 1

Order in multiple of 1

Total price:

$41.80

1 x $41.80

Specifications

Imperial
Metric
SKU attributes
Head Height 0.984 in
Housing Height 1.26 in
Maximum Compression 0.236 in
Maximum Panel Thickness 0.709 in
Mounting Hole Length 0.874 in
Mounting Hole Width 0.756 in
Panel Thickness Range 0.709 in
Specifications DIN-EN 1774

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us