Menu Search

Compression Cam Latch - Maximum Grip - 58.0 mm | 2.283 in ; Key Type:No Key ; Mounting Orientation:Universal

These adjustable compression latches come with a Wing Knob Handle. The added compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions. Compression Latches are a keyless version and come in zinc alloy with a chrome plated finish. Replaces Item No.(s): Essentra 498348
Item code:

3402110001

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 5 $29.30
6 + $24.99
Standard pack: 25

Order in multiple of 25

Total price:

$29.30

1 x $29.30

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Range 1.614 - 2.283 in
Head Height 0.984 in
Housing Height 1.26 in
Maximum Compression 0.236 in
Maximum Grip 2.283 in
Maximum Panel Thickness 0.709 in
Minimum Grip 1.614 in
Overall Handle Width 2.205 in
Panel Thickness Range 0.709 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us