Menu Search

Clamping Knobs Wing

In production

Available in a wide range of sizes and styles, our plastic Wing Knobs offer simple finger-tip clamping control and come in both studded and threaded insert versions. The wing design allows for easy torqueing operation and is an economical, lighter weight alternative to steel with good chemical resistance.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
5 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$1.83 - $3.15 Request the lead time here
5/16-18
Through Hole
Steel
PP
$2.18 - $3.74 Request the lead time here
2.500 in
5/16-18
Stop Nut
Steel
PP
$1.74 - $3.00 Request the lead time here
1.250 in
1.260 in
1/4-20
Stud
Steel
PP
$1.65 - $2.84 Request the lead time here
2.000 in
1.260 in
10-24
Stud
Steel
PP
$2.07 - $3.56 Request the lead time here
2.500 in
5/16-18
Through Hole
Steel
PP
Wing Knob - Knob Diameter 32 mm | 1.260 in; Thread Size 5/16-18; Insert Type Through Hole

KN5C----TH1--22

Price Range
$3.15 - $1.83

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    5/16-18
  • Finish
    Yellow Zinc
  • Insert Material
    Steel
  • Insert Type
    Through Hole
  • Knob Colour
    Black
N/A - Knob Diameter 63.5 mm | 2.500 in; Thread Size 5/16-18; Insert Type Stop Nut

KN5C----TW7LX21

Price Range
$3.74 - $2.18

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.100 in
  • Hub Diameter
    0.860 in
  • Hub Height
    0.370 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 32 mm | 1.260 in; Thread Size 1/4-20; Insert Type Stud

KN4C1250TH1--21

Price Range
$3.00 - $1.74

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.260 in
  • Knob Height
    0.830 in
  • Hub Diameter
    0.630 in
  • Hub Height
    0.200 in
  • Stud Length
    1.250 in
N/A - Knob Diameter 32 mm | 1.260 in; Thread Size 10-24; Insert Type Stud

KN042000TH1--21

Price Range
$2.84 - $1.65

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.260 in
  • Knob Height
    0.830 in
  • Hub Diameter
    0.630 in
  • Hub Height
    0.200 in
  • Stud Length
    2.000 in
N/A - Knob Diameter 63.5 mm | 2.500 in; Thread Size 5/16-18; Insert Type Through Hole

KN5C----TW7--21

Price Range
$3.56 - $2.07

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.500 in
  • Knob Height
    1.100 in
  • Hub Diameter
    0.860 in
  • Hub Height
    0.370 in
  • Thread Size
    5/16-18