| Quantity | Unit price |
|---|---|
| 1 - 9 | $2.90 |
| 10 - 299 | $2.75 |
| 300 - 599 | $2.48 |
| 600 - 1199 | $2.10 |
| 1200 + | $1.68 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Knob Diameter | 32 mm |
|---|---|
| Knob Diameter | 1.260 in |
| Knob Height | 21.1 mm |
| Knob Height | 0.830 in |
| Hub Diameter | 16 mm |
| Hub Diameter | 0.630 in |
| Hub Height | 5.1 mm |
| Hub Height | 0.200 in |
| Stud Length | 31.8 mm |
| Stud Length | 1.250 in |
| Thread Size | 1/4-20 |
| Finish | Clear Zinc |
| Insert Material | Steel |
| Insert Type | Stud |
| Knob Colour | Black |
| Knob Material | PP |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue