| Quantity | Unit price |
|---|---|
| 10 - 224 | $3.56 |
| 225 - 949 | $3.05 |
| 950 + | $2.07 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Knob Diameter | 63.5 mm |
|---|---|
| Knob Diameter | 2.500 in |
| Knob Height | 1.100 in |
| Knob Height | 27.9 mm |
| Hub Diameter | 21.8 mm |
| Hub Diameter | 0.860 in |
| Hub Height | 9.4 mm |
| Hub Height | 0.370 in |
| Thread Size | 5/16-18 |
| Finish | Clear Zinc |
| Insert Material | Steel |
| Insert Type | Through Hole |
| Knob Colour | Black |
| Knob Material | PP |
| Mounting Method | Threaded Through Hole |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue