Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Star Knobs offer a secure grip with its multi prong design for controlling, positioning and tightening on a variety of different applications. Flexible mounting options include studded, threaded insert and thru-hole. Our plastic lobe knobs allow for an economical, lighter weight alternative to steel with good impact strength, resistance to oil, grease and solvents.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.89 - $3.26 | Request the lead time here |
|
5/16-18
|
Blind Hole
|
Steel
|
1.310 in
33.3 mm
|
PP
|
||
| $4.59 - $5.37 | Request the lead time here |
|
1/2-13
|
Blind Hole
|
Steel
|
1.890 in
48 mm
|
PP
|
||
| $0.81 - $1.38 | 274 In stock |
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
1.380 in
35.1 mm
|
PP
|
||
| $0.93 - $1.59 | Request the lead time here |
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $1.80 - $1.80 | Request the lead time here |
2.500 in
63.5 mm
|
5/16-18
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $1.44 - $2.01 | Request the lead time here |
1.750 in
44.5 mm
|
1/4-20
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $1.28 - $2.21 | Request the lead time here |
2.000 in
50.8 mm
|
5/16-18
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $1.40 - $2.40 | Request the lead time here |
1.500 in
38.1 mm
|
3/8-16
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $1.52 - $2.61 | Request the lead time here |
2.200 in
55.9 mm
|
1/2-13
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $2.57 - $4.41 | Request the lead time here |
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Steel
|
1.570 in
39.9 mm
|
TPE Overlay PP
|
||
| $2.85 - $4.92 | Request the lead time here |
1.750 in
44.5 mm
|
5/16-18
|
Stud
|
Steel
|
1.890 in
48 mm
|
TPE Overlay PP
|
||
| $3.20 - $5.51 | Request the lead time here |
1.000 in
25.4 mm
|
3/8-16
|
Stud
|
Steel
|
1.890 in
48 mm
|
TPE Overlay PP
|
||
| $3.48 - $6.00 | Request the lead time here |
3.000 in
76.2 mm
|
3/8-16
|
Stud
|
Steel
|
2.420 in
61.5 mm
|
TPE Overlay PP
|
||
| $0.65 - $1.13 | Request the lead time here |
|
1/4-20
|
Stop Nut
|
Steel
|
1.380 in
35.1 mm
|
PP
|
||
| $0.84 - $1.44 | Request the lead time here |
|
5/16-18
|
Through Hole
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $0.99 - $1.71 | Request the lead time here |
|
1/4-20
|
Through Hole
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $1.19 - $2.04 | Request the lead time here |
|
3/8-16
|
Through Hole
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $0.90 - $1.05 | 300 In stock |
|
1/4-20
|
Blind Hole
|
Steel
|
1.380 in
35.1 mm
|
PP
|
||
| $1.02 - $1.77 | Request the lead time here |
|
1/4-20
|
Blind Hole
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $3.39 - $3.96 | Request the lead time here |
|
5/16-18
|
Blind Hole
|
Steel
|
1.570 in
39.9 mm
|
TPE Overlay PP