| Quantity | Unit price |
|---|---|
| 1 - 9 | $3.83 |
| 10 - 143 | $3.63 |
| 144 + | $3.27 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 39.9 mm |
|---|---|
| Nominal Diameter | 1.570 in |
| Thread Size | 5/16-18 |
| Hub Diameter | 18.8 mm |
| Hub Diameter | 0.740 in |
| Knob Height | 29.2 mm |
| Knob Height | 1.150 in |
| Hub Height | 0.250 in |
| Hub Height | 6.4 mm |
| Knob Style | Blind Hole |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | TPE Overlay PP |
| Insert Type | Blind Hole |
| Mounting Method | Threaded Blind |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue