| Quantity | Unit price |
|---|---|
| 1 - 9 | $2.52 |
| 10 - 24 | $2.40 |
| 25 - 49 | $2.16 |
| 50 - 99 | $1.83 |
| 100 + | $1.47 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Diameter | 57.2 mm |
|---|---|
| Nominal Diameter | 2.250 in |
| Thread Size | 1/2-13 |
| Hub Diameter | 0.980 in |
| Hub Diameter | 24.9 mm |
| Knob Height | 1.000 in |
| Knob Height | 25.4 mm |
| Hub Height | 0.470 in |
| Hub Height | 11.9 mm |
| Knob Style | Studded |
| Stud Length | 2.200 in |
| Stud Length | 55.9 mm |
| Insert Material | Steel |
| Finish | Zinc Plated |
| Knob Colour | Black |
| Knob Material | PP |
| Insert Type | Stud |
| Mounting Method | Threaded Stud |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue