Menu Search

Centre Pull Plugs

In stock

These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 4
Show less filters Show more filters
80 results
Product SKUs information
Item Code Price range Availability H D d2 Material d1 Type View
$0.1616 - $1.91 119596 In stock
0.315 in
0.689 in
0.374 in
TPR
0.374 in
Flexible
$0.1055 - $0.1173 1000 In stock
0.374 in
0.917 in
0.374 in
LDPE
0.276 in
$0.1919 - $0.213 1500 In stock
0.374 in
1.083 in
0.531 in
LDPE
0.453 in
$0.246 - $0.2733 1500 In stock
0.394 in
1.22 in
0.669 in
LDPE
0.571 in
CP31A $0.1671 - $2.0897 432 In stock
0.752 in
1.120 in
0.973 in
LDPE
0.869 in
$0.0693 - $0.821 4922 In stock
0.367 in
0.625 in
0.486 in
LDPE
0.422 in
Tab
$0.0764 - $0.9051 8000 In stock
0.429 in
0.750 in
0.608 in
LDPE
0.532 in
Tab
$0.0788 - $0.9843 16476 In stock
0.551 in
0.938 in
0.787 in
LDPE
0.691 in
Tab
$0.1115 - $1.3877 6212 In stock
0.709 in
1.156 in
1.074 in
LDPE
0.935 in
Tab
$0.143 - $1.7865 3118 In stock
0.752 in
1.550 in
1.286 in
LDPE
1.150 in
$0.0728 - $0.8604 24388 In stock
0.406 in
0.656 in
0.512 in
LDPE
0.448 in
$0.0756 - $0.8946 12871 In stock
0.461 in
0.780 in
0.633 in
LDPE
0.551 in
Tab
$0.0939 - $1.1126 12069 In stock
0.591 in
1.000 in
0.825 in
LDPE
0.727 in
$0.1997 - $2.4954 1616 In stock
0.78 in
1.250 in
1.092 in
LDPE
0.967 in
$0.23 - $2.8919 2500 In stock
0.709 in
1.530 in
1.360 in
LDPE
1.235 in
Tab
$0.1919 - $2.402 8434 In stock
0.882 in
1.750 in
1.527 in
LDPE
1.344 in
$0.0686 - $0.8069 4226 In stock
0.374 in
0.625 in
0.463 in
LDPE
0.402 in
$0.0707 - $0.8817 Request the lead time here
0.469 in
0.719 in
0.568 in
LDPE
0.500 in
$0.0813 - $0.9585 15012 In stock
0.531 in
0.840 in
0.695 in
LDPE
0.610 in
$0.0668 - $0.7883 10467 In stock
0.301 in
0.380 in
0.269 in
LDPE
0.209 in
Tab
  • of 4
Centre Pull Tab Plug - 1.181 in ; TPR ; Black

MPP10A

Price Range
$1.91 - $0.1616

Stock Levels
119596 In stock
Attributes
  • D
    0.689 in
  • d1
    0.374 in
  • d2
    0.374 in
  • H
    0.315 in
  • Type
    Flexible
Centre Pull Tab Plug - 7.0 mm | 0.276 in ; 9.5 mm | 0.374 in ; LDPE ; Yellow

498718

Price Range
$0.1173 - $0.1055

Stock Levels
1000 In stock
Attributes
  • D
    0.917 in
  • d1
    0.276 in
  • d2
    0.374 in
  • H
    0.374 in
  • Commodity Code
    3926909790
Centre Pull Tab Plug - 11.5 mm | 0.453 in ; 13.5 mm | 0.531 in ; LDPE ; Yellow

498722

Price Range
$0.213 - $0.1919

Stock Levels
1500 In stock
Attributes
  • D
    1.083 in
  • d1
    0.453 in
  • d2
    0.531 in
  • H
    0.374 in
  • Commodity Code
    3923509000
Centre Pull Tab Plug - 14.5 mm | 0.571 in ; 17.0 mm | 0.669 in ; LDPE ; Yellow

498726

Price Range
$0.2733 - $0.246

Stock Levels
1500 In stock
Attributes
  • D
    1.22 in
  • d1
    0.571 in
  • d2
    0.669 in
  • H
    0.394 in
  • Commodity Code
    3926909790
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP31A

Price Range
$2.0897 - $0.1671

Stock Levels
432 In stock
Attributes
  • D
    1.120 in
  • d1
    0.869 in
  • d2
    0.973 in
  • H
    0.752 in
Centre Pull Tab Plug - 0.781 in ; LDPE ; Orange

CP11A

Price Range
$0.821 - $0.0693

Stock Levels
4922 In stock
Attributes
  • D
    0.625 in
  • d1
    0.422 in
  • d2
    0.486 in
  • H
    0.367 in
  • Type
    Tab
Centre Pull Tab Plug - 0.780 in ; LDPE ; Orange

CP15B

Price Range
$0.9051 - $0.0764

Stock Levels
8000 In stock
Attributes
  • D
    0.750 in
  • d1
    0.532 in
  • d2
    0.608 in
  • H
    0.429 in
  • Type
    Tab
Centre Pull Tab Plug - 0.750 in ; LDPE ; Orange

CP23A

Price Range
$0.9843 - $0.0788

Stock Levels
16476 In stock
Attributes
  • D
    0.938 in
  • d1
    0.691 in
  • d2
    0.787 in
  • H
    0.551 in
  • Type
    Tab
Centre Pull Tab Plug - 0.938 in ; LDPE ; Orange

CP35A

Price Range
$1.3877 - $0.1115

Stock Levels
6212 In stock
Attributes
  • D
    1.156 in
  • d1
    0.935 in
  • d2
    1.074 in
  • H
    0.709 in
  • Type
    Tab
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP44A

Price Range
$1.7865 - $0.143

Stock Levels
3118 In stock
Attributes
  • D
    1.550 in
  • d1
    1.150 in
  • d2
    1.286 in
  • H
    0.752 in
Centre Pull Tab Plug - 0.563 in ; LDPE ; Orange

CP12A

Price Range
$0.8604 - $0.0728

Stock Levels
24388 In stock
Attributes
  • D
    0.656 in
  • d1
    0.448 in
  • d2
    0.512 in
  • H
    0.406 in
Centre Pull Tab Plug - 0.750 in ; LDPE ; Orange

CP16A

Price Range
$0.8946 - $0.0756

Stock Levels
12871 In stock
Attributes
  • D
    0.780 in
  • d1
    0.551 in
  • d2
    0.633 in
  • H
    0.461 in
  • Type
    Tab
Centre Pull Tab Plug - 0.840 in ; LDPE ; Orange

CP24A

Price Range
$1.1126 - $0.0939

Stock Levels
12069 In stock
Attributes
  • D
    1.000 in
  • d1
    0.727 in
  • d2
    0.825 in
  • H
    0.591 in
Centre Pull Tab Plug - 1.030 in ; LDPE ; Orange

CP37A

Price Range
$2.4954 - $0.1997

Stock Levels
1616 In stock
Attributes
  • D
    1.250 in
  • d1
    0.967 in
  • d2
    1.092 in
  • H
    0.78 in
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP46A

Price Range
$2.8919 - $0.23

Stock Levels
2500 In stock
Attributes
  • D
    1.530 in
  • d1
    1.235 in
  • d2
    1.360 in
  • H
    0.709 in
  • Type
    Tab
Centre Pull Tab Plug - 1.000 in ; LDPE ; Orange

CP51A

Price Range
$2.402 - $0.1919

Stock Levels
8434 In stock
Attributes
  • D
    1.750 in
  • d1
    1.344 in
  • d2
    1.527 in
  • H
    0.882 in
Centre Pull Tab Plug - 0.750 in ; LDPE ; Orange

CP10A

Price Range
$0.8069 - $0.0686

Stock Levels
4226 In stock
Attributes
  • D
    0.625 in
  • d1
    0.402 in
  • d2
    0.463 in
  • H
    0.374 in
Centre Pull Tab Plug - 0.813 in ; LDPE ; Orange

CP14A

Price Range
$0.8817 - $0.0707

Stock Levels
Request the lead time here
Attributes
  • D
    0.719 in
  • d1
    0.500 in
  • d2
    0.568 in
  • H
    0.469 in
Centre Pull Tab Plug - 0.780 in ; LDPE ; Orange

CP19A

Price Range
$0.9585 - $0.0813

Stock Levels
15012 In stock
Attributes
  • D
    0.840 in
  • d1
    0.610 in
  • d2
    0.695 in
  • H
    0.531 in
Centre Pull Tab Plug - 0.590 in ; LDPE ; Orange

CP4A

Price Range
$0.7883 - $0.0668

Stock Levels
10467 In stock
Attributes
  • D
    0.380 in
  • d1
    0.209 in
  • d2
    0.269 in
  • H
    0.301 in
  • Type
    Tab