| Quantity | Unit price |
|---|---|
| 50 - 499 | $0.6971 |
| 500 - 2499 | $0.4979 |
| 2500 + | $0.4481 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1 | 48.5 mm |
|---|---|
| d1 | 1.909 in |
| d2 | 51.0 mm |
| d2 | 2.008 in |
| H | 0.472 in |
| H | 12.0 mm |
| Type | Tapered |
| Commodity Code | 3923509000 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue