Menu Search

Cam Latches - Lift & Turn

In stock

Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.

These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.

The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.

Features

  • Left hand and Right hand options
  • Options sold with and without cams and/or drivers
  • Lock Type options include; No Key, Keyed Alike (include high-security options), Keyed CH751, Euro Key, Keyed Different, 5mm Double Bit and Padlocking
  • Two keys are supplied with every lock (where applicable)
  • Keyed options available with a Stainless Steel shutter (dust cap)

Specifications
  • Materials: Zinc Alloy and Polyamide 6 30% Glass Filled
  • Cam Materials: Steel and Polyamide 6 30% Glass Filled
  • Bushing/ Seal Materials: Rubber and Polyurethane (PU)
  • Finish Options: Matt, Powder Coating, Chrome and Zinc Plating
  • Colors: Natural (Silver) and Black
  • DIN-EN ISO 1043-1 and DIN-EN 1774 rated options
  • IP65 and IP54 rated options
  • NEMA 4 rated options
  • RoHS Compliant options

For customized colour or alternate cylinder and driver options, please contact Essentra today.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
97 results
Product SKUs information
Item Code Price range Availability Maximum Grip Finish Latch Material View
$50.10 - $53.30 Request the lead time here
Zinc Alloy
$40.90 - $43.50 315 In stock
Black Powder Coated
Zinc Alloy
$24.30 - $25.90 Request the lead time here
Nylon
$29.20 - $33.10 Request the lead time here
Black Powder Coated
Zinc Alloy
$27.70 - $29.70 Request the lead time here
Zinc Alloy
$21.50 - $23.20 194 In stock
Zinc Alloy
$62.00 - $67.60 Request the lead time here
Chrome Plated
Zinc Alloy
$66.20 - $72.30 87 In stock
Chrome Plated
Zinc Alloy
$49.30 - $56.90 Request the lead time here
Zinc Alloy
$39.20 - $45.70 Request the lead time here
Chrome Plated
Nylon
$34.40 - $40.10 Request the lead time here
Black Powder Coated
Nylon
$88.90 - $103.70 Request the lead time here
Black Powder Coated
Nylon
$4.30 - $5.20 Request the lead time here
Nylon
$18.60 - $21.40 84 In stock
Chrome Plated
Zinc Alloy
$26.80 - $28.40 135 In stock
Black Powder Coated
Zinc Alloy
$27.20 - $30.80 72 In stock
Black Powder Coated
Zinc Alloy
$47.80 - $50.90 Request the lead time here
Zinc Alloy
$47.10 - $50.10 Request the lead time here
Zinc Alloy
$61.70 - $71.20 Request the lead time here
Zinc Alloy
$4.60 - $5.50 Request the lead time here
Nylon
  • of 5
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Zinc Alloy ; Handle Type - Swinghandle Key Operated

10812123200

Price Range
$53.30 - $50.10

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.354 in
  • Housing Height
    0.728 in
  • Colour
    Black
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Zinc Alloy ; Handle Type - Key Operated Handle

208120300

Price Range
$43.50 - $40.90

Stock Levels
315 In stock
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.472 in
  • Housing Height
    0.728 in
  • Colour
    Black
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Nylon ; Handle Type - Key Operated Handle

208203200

Price Range
$25.90 - $24.30

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.472 in
  • Housing Height
    0.728 in
  • Colour
    Black
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Zinc Alloy ; Handle Type - Swinghandle Keyless

2181200

Price Range
$33.10 - $29.20

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.472 in
  • Housing Height
    0.728 in
  • Colour
    Black
Compression Cam Latch - Handle Length - 110.0 mm | 4.331 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Zinc Alloy ; Handle Type - Swinghandle Key Operated

3081223200

Price Range
$29.70 - $27.70

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    4.331 in
  • Handle Width
    1.378 in
  • Head Height
    0.472 in
  • Housing Height
    0.728 in
  • Colour
    Black
Compression Cam Latch - Handle Length - 110.0 mm | 4.331 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Zinc Alloy ; Handle Type - Keyless Handle

31812200

Price Range
$23.20 - $21.50

Stock Levels
194 In stock
Attributes
  • Handle Length
    4.331 in
  • Handle Width
    1.378 in
  • Housing Height
    0.728 in
  • Colour
    Black
  • Handle Type
    Keyless Handle
Compression Cam Latch - Handle Length - 168.0 mm | 6.614 in ; Handle Width - 38.0 mm | 1.496 in ; Latch Material:Zinc Alloy ; Handle Type - Key Operated Handle

60111113200

Price Range
$67.60 - $62.00

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.614 in
  • Handle Width
    1.496 in
  • Head Height
    1.063 in
  • Housing Height
    0.728 in
  • Colour
    Silver
Compression Cam Latch - Handle Length - 168.0 mm | 6.614 in ; Handle Width - 38.0 mm | 1.496 in ; Latch Material:Zinc Alloy ; Handle Type - Key Operated and Padlockable Handle

601111103001

Price Range
$72.30 - $66.20

Stock Levels
87 In stock
Attributes
  • Handle Length
    6.614 in
  • Handle Width
    1.496 in
  • Head Height
    1.063 in
  • Housing Height
    0.728 in
  • Colour
    Silver
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Zinc Alloy ; Handle Type - Swinghandle Key Operated

90812110000

Price Range
$56.90 - $49.30

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.472 in
  • Housing Height
    0.728 in
  • Colour
    Silver
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Nylon ; Handle Type - Swinghandle Key Operated

008120300

Price Range
$45.70 - $39.20

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Colour
    Black
  • Finish
    Chrome Plated
  • Handle Type
    Swinghandle Key Operated
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Nylon ; Handle Type - Swinghandle Key Operated

008221500

Price Range
$40.10 - $34.40

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.315 in
  • Housing Height
    0.728 in
  • Colour
    Black
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Nylon ; Handle Type - Swinghandle Key Operated

008222000

Price Range
$103.70 - $88.90

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.315 in
  • Housing Height
    0.728 in
  • Colour
    Black
Compression Cam Latch - Handle Length - 87.0 mm | 3.425 in ; Handle Width - 36.0 mm | 1.417 in ; Latch Material:Nylon ; Handle Type - Swinghandle, Lift and Turn

072200001

Price Range
$5.20 - $4.30

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    3.425 in
  • Handle Width
    1.417 in
  • Head Height
    0.433 in
  • Housing Height
    1.142 in
  • Colour
    Black
Compression Cam Latch - Handle Length - 55.0 mm | 2.165 in ; Handle Width - 16.0 mm | 0.63 in ; Latch Material:Zinc Alloy ; Handle Type - Lift & Turn Latch Handle

17011200

Price Range
$21.40 - $18.60

Stock Levels
84 In stock
Attributes
  • Handle Length
    2.165 in
  • Handle Width
    0.63 in
  • Head Height
    1.22 in
  • Colour
    Silver
  • Finish
    Chrome Plated
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Zinc Alloy ;

2191200

Price Range
$28.40 - $26.80

Stock Levels
135 In stock
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.472 in
  • Housing Height
    0.984 in
  • Colour
    Black
Compression Cam Latch - Handle Length - 80.0 mm | 3.15 in ; Handle Width - 16.0 mm | 0.63 in ; Latch Material:Zinc Alloy ; Handle Type - Lift & Turn Latch Handle

17021200

Price Range
$30.80 - $27.20

Stock Levels
72 In stock
Attributes
  • Handle Length
    3.15 in
  • Handle Width
    0.63 in
  • Head Height
    1.22 in
  • Colour
    Black
  • Finish
    Black Powder Coated
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Zinc Alloy ; Handle Type - Swinghandle

90811110000

Price Range
$50.90 - $47.80

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.472 in
  • Housing Height
    0.728 in
  • Colour
    Silver
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Zinc Alloy ; Handle Type - Swinghandle

90811120000

Price Range
$50.10 - $47.10

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.472 in
  • Housing Height
    0.728 in
  • Colour
    Silver
Compression Cam Latch - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Zinc Alloy ; Handle Type - Swinghandle Key Operated

90812112000

Price Range
$71.20 - $61.70

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    6.299 in
  • Handle Width
    1.378 in
  • Head Height
    0.472 in
  • Housing Height
    0.728 in
  • Colour
    Silver
Compression Cam Latch - Handle Length - 87.0 mm | 3.425 in ; Handle Width - 36.0 mm | 1.417 in ; Latch Material:Nylon ; Handle Type - Swinghandle, Lift and Turn

072100002

Price Range
$5.50 - $4.60

Stock Levels
Request the lead time here
Attributes
  • Handle Length
    3.425 in
  • Handle Width
    1.417 in
  • Head Height
    0.433 in
  • Housing Height
    1.142 in
  • Colour
    Black