| Quantity | Unit price |
|---|---|
| 1 - 9 | $21.40 |
| 10 + | $18.60 |
| Handle Length | 2.165 in |
|---|---|
| Handle Length | 55.0 mm |
| Handle Width | 16.0 mm |
| Handle Width | 0.63 in |
| Head Height | 31.0 mm |
| Head Height | 1.22 in |
| Colour | Silver |
| Finish | Chrome Plated |
| Handle Type | Lift & Turn Latch Handle |
| Key Type | No Key |
| Latch Material | Zinc Alloy |
| Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue