Menu Search

Cable Glands - Straight

In stock

Cable Glands - Straight are used in applications where the cable or cord must be routed in a straight line, and space is limited, resulting in an unobtrusive cord management solution. They also withstand impact, chemicals, and high temperatures while providing water-tight performance and strain relief. Designed for superior sealing, an o-ring is included for smaller sizes to meet the IP68 rating.

These are simple to install and remove because they are routed, providing a secure fit. It can withstand temperatures ranging from -4F to 212F (-20C to 100C). Commonly used in industrial machinery, commercial, and electrical applications.

  • Material: PA, Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Thread Size View
$2.5214 - $4.6772 Request the lead time here
1/2 in
$3.5472 - $6.6006 6600 In stock
3/4 in
$2.2224 - $4.1313 100 In stock
PG 11
$3.8463 - $7.1228 Request the lead time here
PG 21
$17.9921 - $33.4058 465 In stock
PG 36
$1.6371 - $3.0392 4000 In stock
PG 7
$1.3335 - $2.4693 50 In stock
PG 9
$1.7529 - $3.5238 Request the lead time here
M20
$2.2865 - $4.2264 32700 In stock
1/2 in
$5.7056 - $10.5893 2250 In stock
1.000 in
$1.7907 - $3.324 Request the lead time here
3/8 in
CG-PG16-1-BK $1.8675 - $3.4664 900 In stock
PG 16
$23.1846 - $43.0689 10 In stock
PG 36
CG-PG9-1-BK $1.7994 - $3.2057 1600 In stock
PG 9
$1.3884 - $2.7911 1600 In stock
M16
$11.5806 - $23.2826 10 In stock
M40
$6.3038 - $11.729 25 In stock
1.000 in
$1.7907 - $3.324 2400 In stock
3/8 in
$1.686 - $3.1343 1000 In stock
PG 13.5
$7.5858 - $14.103 75 In stock
PG 29
  • of 2
Cable Gland - Compatible Cable Diameter Range 7.0 - 12 mm | 0.276 - 0.472 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

CG-NPT-1/2-2-BK

Price Range
$4.6772 - $2.5214

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.276 - 0.472 in
  • Maximum Compatible Cable Diameter
    0.472 in
  • Minimum Compatible Cable Diameter
    0.276 in
  • Mounting Thread Length
    0.591 in
  • Overall Length
    1.87 in
Cable Gland - Compatible Cable Diameter Range 9.0 - 16 mm | 0.354 - 0.630 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

CG-NPT-3/4-1-BK

Price Range
$6.6006 - $3.5472

Stock Levels
6600 In stock
Attributes
  • Compatible Cable Diameter Range
    0.354 - 0.63 in
  • Maximum Compatible Cable Diameter
    0.63 in
  • Minimum Compatible Cable Diameter
    0.354 in
  • Mounting Thread Length
    0.591 in
  • Overall Length
    2.047 in
Cable Gland - Compatible Cable Diameter Range 3.0 - 7.0 mm | 0.118 - 0.276 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-PG11-1-BK

Price Range
$4.1313 - $2.2224

Stock Levels
100 In stock
Attributes
  • Compatible Cable Diameter Range
    0.118 - 0.276 in
  • Maximum Compatible Cable Diameter
    0.276 in
  • Minimum Compatible Cable Diameter
    0.118 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.457 in
Cable Gland - Compatible Cable Diameter Range 9.0 - 16.0 mm | 0.354 - 0.63 in ; Mounting Thread Length 11.0 mm | 0.433 in ; Black

CG-PG21-1-BK

Price Range
$7.1228 - $3.8463

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.354 - 0.63 in
  • Maximum Compatible Cable Diameter
    0.63 in
  • Minimum Compatible Cable Diameter
    0.354 in
  • Mounting Thread Length
    0.433 in
  • Overall Length
    1.87 in
Cable Gland - Compatible Cable Diameter Range 22.0 - 32.0 mm | 0.866 - 1.26 in ; Mounting Thread Length 13.0 mm | 0.512 in ; Black

CG-PG36-2-BK

Price Range
$33.4058 - $17.9921

Stock Levels
465 In stock
Attributes
  • Compatible Cable Diameter Range
    0.866 - 1.26 in
  • Maximum Compatible Cable Diameter
    1.26 in
  • Minimum Compatible Cable Diameter
    0.866 in
  • Mounting Thread Length
    0.512 in
  • Overall Length
    2.402 in
Cable Gland - Compatible Cable Diameter Range 2.0 - 5.0 mm | 0.079 - 0.197 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-PG7-1-BK

Price Range
$3.0392 - $1.6371

Stock Levels
4000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.079 - 0.197 in
  • Maximum Compatible Cable Diameter
    0.197 in
  • Minimum Compatible Cable Diameter
    0.079 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.201 in
Cable Gland - Compatible Cable Diameter Range 4.0 - 8.0 mm | 0.157 - 0.315 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-PG9-2-BK

Price Range
$2.4693 - $1.3335

Stock Levels
50 In stock
Attributes
  • Compatible Cable Diameter Range
    0.157 - 0.315 in
  • Maximum Compatible Cable Diameter
    0.315 in
  • Minimum Compatible Cable Diameter
    0.157 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.339 in
Cable Gland - Compatible Cable Diameter Range 5.0 - 13.0 mm | 0.197 - 0.512 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-M20-1-BK

Price Range
$3.5238 - $1.7529

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.197 - 0.512 in
  • Maximum Compatible Cable Diameter
    0.512 in
  • Minimum Compatible Cable Diameter
    0.197 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.417 in
Cable Gland - Compatible Cable Diameter Range 5.0 - 6 mm | 0.197 - 0.236 in ; Mounting Thread Length 14.5 mm | 0.571 in ; Black

CG-NPT-1/2-1-BK

Price Range
$4.2264 - $2.2865

Stock Levels
32700 In stock
Attributes
  • Compatible Cable Diameter Range
    0.197 - 0.354 in
  • Maximum Compatible Cable Diameter
    0.354 in
  • Minimum Compatible Cable Diameter
    0.197 in
  • Mounting Thread Length
    0.571 in
  • Overall Length
    1.772 in
Cable Gland - Compatible Cable Diameter Range 19.0 - 25 mm | 0.748 - 0.984 in ; Mounting Thread Length 18.0 mm | 0.709 in ; Black

CG-NPT-1-2-BK

Price Range
$10.5893 - $5.7056

Stock Levels
2250 In stock
Attributes
  • Compatible Cable Diameter Range
    0.748 - 0.984 in
  • Maximum Compatible Cable Diameter
    0.984 in
  • Minimum Compatible Cable Diameter
    0.748 in
  • Mounting Thread Length
    0.709 in
  • Overall Length
    2.382 in
Cable Gland - Compatible Cable Diameter Range 5.0 - 10 mm | 0.197 - 0.394 in ; Mounting Thread Length 14.5 mm | 0.571 in ; Black

CG-NPT-3/8-2-BK

Price Range
$3.324 - $1.7907

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.197 - 0.394 in
  • Maximum Compatible Cable Diameter
    0.394 in
  • Minimum Compatible Cable Diameter
    0.197 in
  • Mounting Thread Length
    0.571 in
  • Overall Length
    1.752 in
Cable Gland - Compatible Cable Diameter Range 10.0 - 14.0 mm | 0.394 - 0.551 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Black

CG-PG16-1-BK

Price Range
$3.4664 - $1.8675

Stock Levels
900 In stock
Attributes
  • Compatible Cable Diameter Range
    0.394 - 0.551 in
  • Maximum Compatible Cable Diameter
    0.551 in
  • Minimum Compatible Cable Diameter
    0.394 in
  • Mounting Thread Length
    0.394 in
  • Overall Length
    1.673 in
Cable Gland - Compatible Cable Diameter Range 20.0 - 26.0 mm | 0.787 - 1.024 in ; Mounting Thread Length 13.0 mm | 0.512 in ; Black

CG-PG36-1-BK

Price Range
$43.0689 - $23.1846

Stock Levels
10 In stock
Attributes
  • Compatible Cable Diameter Range
    0.787 - 1.024 in
  • Maximum Compatible Cable Diameter
    1.024 in
  • Minimum Compatible Cable Diameter
    0.787 in
  • Mounting Thread Length
    0.512 in
  • Overall Length
    2.402 in
Cable Gland - Compatible Cable Diameter Range 2.0 - 6.0 mm | 0.079 - 0.236 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-PG9-1-BK

Price Range
$3.2057 - $1.7994

Stock Levels
1600 In stock
Attributes
  • Compatible Cable Diameter Range
    0.079 - 0.236 in
  • Maximum Compatible Cable Diameter
    0.236 in
  • Minimum Compatible Cable Diameter
    0.079 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.339 in
Cable Gland - Compatible Cable Diameter Range 3.0 - 10.0 mm | 0.118 - 0.394 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-M16-1-BK

Price Range
$2.7911 - $1.3884

Stock Levels
1600 In stock
Attributes
  • Compatible Cable Diameter Range
    0.118 - 0.394 in
  • Maximum Compatible Cable Diameter
    0.394 in
  • Minimum Compatible Cable Diameter
    0.118 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.398 in
Cable Gland - Compatible Cable Diameter Range 16.0 - 28.0 mm | 0.63 - 1.102 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Black

CG-M40-1-BK

Price Range
$23.2826 - $11.5806

Stock Levels
10 In stock
Attributes
  • Compatible Cable Diameter Range
    0.63 - 1.102 in
  • Maximum Compatible Cable Diameter
    1.102 in
  • Minimum Compatible Cable Diameter
    0.63 in
  • Mounting Thread Length
    0.394 in
  • Overall Length
    2.008 in
Cable Gland - Compatible Cable Diameter Range 12.0 - 20 mm | 0.472 - 0.787 in ; Mounting Thread Length 18.0 mm | 0.709 in ; Black

CG-NPT-1-1-BK

Price Range
$11.729 - $6.3038

Stock Levels
25 In stock
Attributes
  • Compatible Cable Diameter Range
    0.472 - 0.787 in
  • Maximum Compatible Cable Diameter
    0.787 in
  • Minimum Compatible Cable Diameter
    0.472 in
  • Mounting Thread Length
    0.709 in
  • Overall Length
    2.382 in
Cable Gland - Compatible Cable Diameter Range 3.0 - 7 mm | 0.118 - 0.276 in ; Mounting Thread Length 14.5 mm | 0.571 in ; Black

CG-NPT-3/8-1-BK

Price Range
$3.324 - $1.7907

Stock Levels
2400 In stock
Attributes
  • Compatible Cable Diameter Range
    0.118 - 0.276 in
  • Maximum Compatible Cable Diameter
    0.276 in
  • Minimum Compatible Cable Diameter
    0.118 in
  • Mounting Thread Length
    0.571 in
  • Overall Length
    1.752 in
Cable Gland - Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Black

CG-PG13.5-1-BK

Price Range
$3.1343 - $1.686

Stock Levels
1000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.236 - 0.472 in
  • Maximum Compatible Cable Diameter
    0.472 in
  • Minimum Compatible Cable Diameter
    0.236 in
  • Mounting Thread Length
    0.354 in
  • Overall Length
    1.535 in
Cable Gland - Compatible Cable Diameter Range 12.0 - 20.0 mm | 0.472 - 0.787 in ; Mounting Thread Length 11.0 mm | 0.433 in ; Black

CG-PG29-1-BK

Price Range
$14.103 - $7.5858

Stock Levels
75 In stock
Attributes
  • Compatible Cable Diameter Range
    0.472 - 0.787 in
  • Maximum Compatible Cable Diameter
    0.787 in
  • Minimum Compatible Cable Diameter
    0.472 in
  • Mounting Thread Length
    0.433 in
  • Overall Length
    2.087 in