| Quantity | Unit price |
|---|---|
| 10 - 499 | $22.4952 |
| 500 - 4999 | $15.5183 |
| 5000 - 9999 | $12.7146 |
| 10000 + | $11.189 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Cable Diameter Range | 16.0 - 28.0 mm |
|---|---|
| Compatible Cable Diameter Range | 0.63 - 1.102 in |
| Maximum Compatible Cable Diameter | 1.102 in |
| Maximum Compatible Cable Diameter | 28.0 mm |
| Minimum Compatible Cable Diameter | 16.0 mm |
| Minimum Compatible Cable Diameter | 0.63 in |
| Mounting Thread Length | 10.0 mm |
| Mounting Thread Length | 0.394 in |
| Overall Length | 2.008 in |
| Overall Length | 51.0 mm |
| Width Across Flats | 46.0 mm |
| Width Across Flats | 1.811 in |
| Certification | VDE |
| Colour | Black |
| Gland Form | High Performing |
| Material | Nylon 6;CR;NBR |
| Material Flammability Standard | UL94 V-2 |
| Specifications | 5 Bar |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue