| Quantity | Unit price |
|---|---|
| 100 - 499 | $3.4047 |
| 500 - 4999 | $2.349 |
| 5000 - 9999 | $1.9247 |
| 10000 + | $1.6937 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Cable Diameter Range | 0.197 - 0.512 in |
|---|---|
| Compatible Cable Diameter Range | 5.0 - 13.0 mm |
| Maximum Compatible Cable Diameter | 0.512 in |
| Maximum Compatible Cable Diameter | 13.0 mm |
| Minimum Compatible Cable Diameter | 5.0 mm |
| Minimum Compatible Cable Diameter | 0.197 in |
| Mounting Thread Length | 0.315 in |
| Mounting Thread Length | 8.0 mm |
| Overall Length | 36.0 mm |
| Overall Length | 1.417 in |
| Width Across Flats | 0.945 in |
| Width Across Flats | 24.0 mm |
| Certification | VDE |
| Colour | Black |
| Gland Form | High Performing |
| Material | Nylon 6;CR;NBR |
| Material Flammability Standard | UL94 V-2 |
| Specifications | 5 Bar |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue