Menu Search

Cable Glands - Straight

In stock

Cable Glands - Straight are used in applications where the cable or cord must be routed in a straight line, and space is limited, resulting in an unobtrusive cord management solution. They also withstand impact, chemicals, and high temperatures while providing water-tight performance and strain relief. Designed for superior sealing, an o-ring is included for smaller sizes to meet the IP68 rating.

These are simple to install and remove because they are routed, providing a secure fit. It can withstand temperatures ranging from -4F to 212F (-20C to 100C). Commonly used in industrial machinery, commercial, and electrical applications.

  • Material: PA, Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Thread Size View
$1.3335 - $2.4693 50 In stock
PG 9
$3.5472 - $6.6006 6600 In stock
3/4 in
$2.2224 - $4.1313 100 In stock
PG 11
CG-M25-1-BK $2.6048 - $5.237 2600 In stock
M25
$1.3421 - $2.6978 1700 In stock
M12
$3.59 - $6.6717 Request the lead time here
PG 21
$2.5214 - $4.6772 Request the lead time here
1/2 in
$2.5214 - $4.6772 Request the lead time here
1/2 in
$4.5744 - $9.1965 519 In stock
M32
$4.0094 - $6.6006 10098 In stock
3/4 in
CG-PG11-2-BK $1.5494 - $2.8733 1900 In stock
PG11
$3.8463 - $7.1228 Request the lead time here
PG 21
$17.9921 - $33.4058 465 In stock
PG 36
$1.6371 - $3.0392 4000 In stock
PG 7
$1.3884 - $2.7911 1600 In stock
M16
$11.5806 - $23.2826 10 In stock
M40
$6.3038 - $11.729 25 In stock
1.000 in
$7.5858 - $14.103 75 In stock
PG 29
$1.7529 - $3.5238 Request the lead time here
M20
$2.2865 - $4.2264 32700 In stock
1/2 in
  • of 2
Cable Gland - Compatible Cable Diameter Range 4.0 - 8.0 mm | 0.157 - 0.315 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-PG9-2-BK

Price Range
$2.4693 - $1.3335

Stock Levels
50 In stock
Attributes
  • Compatible Cable Diameter Range
    0.157 - 0.315 in
  • Maximum Compatible Cable Diameter
    0.315 in
  • Minimum Compatible Cable Diameter
    0.157 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.339 in
Cable Gland - Compatible Cable Diameter Range 9.0 - 16 mm | 0.354 - 0.630 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

CG-NPT-3/4-1-BK

Price Range
$6.6006 - $3.5472

Stock Levels
6600 In stock
Attributes
  • Compatible Cable Diameter Range
    0.354 - 0.63 in
  • Maximum Compatible Cable Diameter
    0.63 in
  • Minimum Compatible Cable Diameter
    0.354 in
  • Mounting Thread Length
    0.591 in
  • Overall Length
    2.047 in
Cable Gland - Compatible Cable Diameter Range 3.0 - 7.0 mm | 0.118 - 0.276 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-PG11-1-BK

Price Range
$4.1313 - $2.2224

Stock Levels
100 In stock
Attributes
  • Compatible Cable Diameter Range
    0.118 - 0.276 in
  • Maximum Compatible Cable Diameter
    0.276 in
  • Minimum Compatible Cable Diameter
    0.118 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.457 in
Cable Gland - Compatible Cable Diameter Range 8.0 - 17.0 mm | 0.315 - 0.669 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-M25-1-BK

Price Range
$5.237 - $2.6048

Stock Levels
2600 In stock
Attributes
  • Compatible Cable Diameter Range
    0.315 - 0.669 in
  • Maximum Compatible Cable Diameter
    0.669 in
  • Minimum Compatible Cable Diameter
    0.315 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.693 in
Cable Gland - Compatible Cable Diameter Range 2.0 - 5.0 mm | 0.079 - 0.197 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-M12-1-BK

Price Range
$2.6978 - $1.3421

Stock Levels
1700 In stock
Attributes
  • Compatible Cable Diameter Range
    0.079 - 0.197 in
  • Maximum Compatible Cable Diameter
    0.197 in
  • Minimum Compatible Cable Diameter
    0.079 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.22 in
Cable Gland - Compatible Cable Diameter Range 13.0 - 18.0 mm | 0.512 - 0.709 in ; Mounting Thread Length 11.0 mm | 0.433 in ; Black

CG-PG21-2-BK

Price Range
$6.6717 - $3.59

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.512 - 0.709 in
  • Maximum Compatible Cable Diameter
    0.709 in
  • Minimum Compatible Cable Diameter
    0.512 in
  • Mounting Thread Length
    0.433 in
  • Overall Length
    1.87 in
Cable Gland - Compatible Cable Diameter Range 10.0 - 14 mm | 0.394 - 0.551 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

CG-NPT-1/2-3-BK

Price Range
$4.6772 - $2.5214

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.394 - 0.551 in
  • Maximum Compatible Cable Diameter
    0.551 in
  • Minimum Compatible Cable Diameter
    0.394 in
  • Mounting Thread Length
    0.591 in
  • Overall Length
    1.87 in
Cable Gland - Compatible Cable Diameter Range 7.0 - 12 mm | 0.276 - 0.472 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

CG-NPT-1/2-2-BK

Price Range
$4.6772 - $2.5214

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.276 - 0.472 in
  • Maximum Compatible Cable Diameter
    0.472 in
  • Minimum Compatible Cable Diameter
    0.276 in
  • Mounting Thread Length
    0.591 in
  • Overall Length
    1.87 in
Cable Gland - Compatible Cable Diameter Range 12.0 - 21.0 mm | 0.472 - 0.827 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Black

CG-M32-1-BK

Price Range
$9.1965 - $4.5744

Stock Levels
519 In stock
Attributes
  • Compatible Cable Diameter Range
    0.472 - 0.827 in
  • Maximum Compatible Cable Diameter
    0.827 in
  • Minimum Compatible Cable Diameter
    0.472 in
  • Mounting Thread Length
    0.394 in
  • Overall Length
    1.969 in
Cable Gland - Compatible Cable Diameter Range 14.0 - 18 mm | 0.551 - 0.709 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

CG-NPT-3/4-2-BK

Price Range
$6.6006 - $4.0094

Stock Levels
10098 In stock
Attributes
  • Compatible Cable Diameter Range
    0.551 - 0.709 in
  • Maximum Compatible Cable Diameter
    0.709 in
  • Minimum Compatible Cable Diameter
    0.551 in
  • Mounting Thread Length
    0.591 in
  • Overall Length
    2.047 in
Cable Gland Compatible Cable Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in Mounting Thread Length 8.0 mm | 0.315 in Black

CG-PG11-2-BK

Price Range
$2.8733 - $1.5494

Stock Levels
1900 In stock
Attributes
  • Compatible Cable Diameter Range
    0.197 - 0.394 in
  • Maximum Compatible Cable Diameter
    0.394 in
  • Minimum Compatible Cable Diameter
    0.197 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.457 in
Cable Gland - Compatible Cable Diameter Range 9.0 - 16.0 mm | 0.354 - 0.63 in ; Mounting Thread Length 11.0 mm | 0.433 in ; Black

CG-PG21-1-BK

Price Range
$7.1228 - $3.8463

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.354 - 0.63 in
  • Maximum Compatible Cable Diameter
    0.63 in
  • Minimum Compatible Cable Diameter
    0.354 in
  • Mounting Thread Length
    0.433 in
  • Overall Length
    1.87 in
Cable Gland - Compatible Cable Diameter Range 22.0 - 32.0 mm | 0.866 - 1.26 in ; Mounting Thread Length 13.0 mm | 0.512 in ; Black

CG-PG36-2-BK

Price Range
$33.4058 - $17.9921

Stock Levels
465 In stock
Attributes
  • Compatible Cable Diameter Range
    0.866 - 1.26 in
  • Maximum Compatible Cable Diameter
    1.26 in
  • Minimum Compatible Cable Diameter
    0.866 in
  • Mounting Thread Length
    0.512 in
  • Overall Length
    2.402 in
Cable Gland - Compatible Cable Diameter Range 2.0 - 5.0 mm | 0.079 - 0.197 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-PG7-1-BK

Price Range
$3.0392 - $1.6371

Stock Levels
4000 In stock
Attributes
  • Compatible Cable Diameter Range
    0.079 - 0.197 in
  • Maximum Compatible Cable Diameter
    0.197 in
  • Minimum Compatible Cable Diameter
    0.079 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.201 in
Cable Gland - Compatible Cable Diameter Range 3.0 - 10.0 mm | 0.118 - 0.394 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-M16-1-BK

Price Range
$2.7911 - $1.3884

Stock Levels
1600 In stock
Attributes
  • Compatible Cable Diameter Range
    0.118 - 0.394 in
  • Maximum Compatible Cable Diameter
    0.394 in
  • Minimum Compatible Cable Diameter
    0.118 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.398 in
Cable Gland - Compatible Cable Diameter Range 16.0 - 28.0 mm | 0.63 - 1.102 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Black

CG-M40-1-BK

Price Range
$23.2826 - $11.5806

Stock Levels
10 In stock
Attributes
  • Compatible Cable Diameter Range
    0.63 - 1.102 in
  • Maximum Compatible Cable Diameter
    1.102 in
  • Minimum Compatible Cable Diameter
    0.63 in
  • Mounting Thread Length
    0.394 in
  • Overall Length
    2.008 in
Cable Gland - Compatible Cable Diameter Range 12.0 - 20 mm | 0.472 - 0.787 in ; Mounting Thread Length 18.0 mm | 0.709 in ; Black

CG-NPT-1-1-BK

Price Range
$11.729 - $6.3038

Stock Levels
25 In stock
Attributes
  • Compatible Cable Diameter Range
    0.472 - 0.787 in
  • Maximum Compatible Cable Diameter
    0.787 in
  • Minimum Compatible Cable Diameter
    0.472 in
  • Mounting Thread Length
    0.709 in
  • Overall Length
    2.382 in
Cable Gland - Compatible Cable Diameter Range 12.0 - 20.0 mm | 0.472 - 0.787 in ; Mounting Thread Length 11.0 mm | 0.433 in ; Black

CG-PG29-1-BK

Price Range
$14.103 - $7.5858

Stock Levels
75 In stock
Attributes
  • Compatible Cable Diameter Range
    0.472 - 0.787 in
  • Maximum Compatible Cable Diameter
    0.787 in
  • Minimum Compatible Cable Diameter
    0.472 in
  • Mounting Thread Length
    0.433 in
  • Overall Length
    2.087 in
Cable Gland - Compatible Cable Diameter Range 5.0 - 13.0 mm | 0.197 - 0.512 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-M20-1-BK

Price Range
$3.5238 - $1.7529

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.197 - 0.512 in
  • Maximum Compatible Cable Diameter
    0.512 in
  • Minimum Compatible Cable Diameter
    0.197 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.417 in
Cable Gland - Compatible Cable Diameter Range 5.0 - 6 mm | 0.197 - 0.236 in ; Mounting Thread Length 14.5 mm | 0.571 in ; Black

CG-NPT-1/2-1-BK

Price Range
$4.2264 - $2.2865

Stock Levels
32700 In stock
Attributes
  • Compatible Cable Diameter Range
    0.197 - 0.354 in
  • Maximum Compatible Cable Diameter
    0.354 in
  • Minimum Compatible Cable Diameter
    0.197 in
  • Mounting Thread Length
    0.571 in
  • Overall Length
    1.772 in