Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ball Knobs come in a wide selection of diameters and molded-in inserts. The applications and industries cover lawn mowers, exercise equipment, machinery, valves, spigots, levers and many more. Ball knobs are an esthetic and ergonomic option for controlling, clamping and shifting operations.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Insert Type | Insert Material | Finish | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $2.10 - $4.50 | Request the lead time here |
1.880 in
47.8 mm
|
M10 x 1.5
|
Blind Hole
|
Steel
|
Clear Zinc
|
PP
|
||
| $2.60 - $5.70 | Request the lead time here |
1.000 in
25.4 mm
|
1/4-20
|
Stop Nut
|
Steel
|
Yellow Zinc
|
TPE
|
||
| $3.27 - $7.13 | Request the lead time here |
1.250 in
31.8 mm
|
5/16-18
|
Blind Hole
|
Steel
|
Yellow Zinc
|
TPE
|
||
| $3.60 - $7.90 | Request the lead time here |
1.380 in
35.1 mm
|
3/8-16
|
Blind Hole
|
Steel
|
Clear Zinc
|
TPE
|
||
| $3.90 - $8.40 | 2 In stock |
1.470 in
37.3 mm
|
3/8-16
|
Blind Hole
|
Steel
|
Clear Zinc
|
TPE
|
||
| $4.30 - $9.30 | Request the lead time here |
1.610 in
40.9 mm
|
1/2-13
|
Stop Nut
|
Steel
|
Clear Zinc
|
TPE
|
||
| $1.40 - $3.00 | Request the lead time here |
1.380 in
35.1 mm
|
M6/M8
|
Self Tapping Blind Hole
|
|
No Finish
|
PP
|
||
| $1.60 - $3.50 | Request the lead time here |
1.470 in
37.3 mm
|
5/16-18
|
Blind Hole
|
Steel
|
Yellow Zinc
|
PP
|
||
| $1.60 - $3.50 | Request the lead time here |
1.470 in
37.3 mm
|
M10 x 1.5
|
Stop Nut
|
Steel
|
Clear Zinc
|
PP
|
||
| $1.70 - $3.80 | Request the lead time here |
1.610 in
40.9 mm
|
1/4-20
|
Blind Hole
|
Steel
|
Clear Zinc
|
PP
|
||
| $1.80 - $3.90 | 399 In stock |
1.610 in
40.9 mm
|
M10 x 1.5
|
Blind Hole
|
Steel
|
Clear Zinc
|
PP
|
||
| $2.00 - $4.40 | Request the lead time here |
1.880 in
47.8 mm
|
1/4-20
|
Blind Hole
|
Steel
|
Clear Zinc
|
PP
|
||
| $2.40 - $5.20 | Request the lead time here |
1.880 in
47.8 mm
|
M12
|
Self Tapping Blind Hole
|
|
No Finish
|
PP
|
||
| $6.70 - $14.50 | Request the lead time here |
1.880 in
47.8 mm
|
M12
|
Self Tapping Blind Hole
|
|
No Finish
|
TPE
|
||
| $1.60 - $3.50 | Request the lead time here |
1.470 in
37.3 mm
|
3/8-16
|
Blind Hole
|
Steel
|
Clear Zinc
|
PP
|
||
| $1.60 - $3.50 | Request the lead time here |
1.470 in
37.3 mm
|
M6 x 1.0
|
Blind Hole
|
Steel
|
Yellow Zinc
|
PP
|
||
| $1.80 - $3.80 | Request the lead time here |
1.610 in
40.9 mm
|
5/16-18
|
Blind Hole
|
Steel
|
Yellow Zinc
|
PP
|
||
| $1.70 - $3.80 | Request the lead time here |
1.610 in
40.9 mm
|
M6 x 1.0
|
Blind Hole
|
Steel
|
Yellow Zinc
|
PP
|
||
| $2.00 - $4.40 | Request the lead time here |
1.880 in
47.8 mm
|
5/16-18
|
Blind Hole
|
Steel
|
Yellow Zinc
|
Polypropylene
|
||
| $5.20 - $11.40 | Request the lead time here |
1.500 in
38.1 mm
|
M6/M8
|
Self Tapping Blind Hole
|
|
No Finish
|
TPE