| Quantity | Unit price |
|---|---|
| 10 - 124 | $3.65 |
| 125 - 249 | $2.79 |
| 250 + | $1.68 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 0.750 in |
|---|---|
| Base Diameter | 19.1 mm |
| Knob Diameter | 1.470 in |
| Knob Diameter | 37.3 mm |
| Knob Height | 35.6 mm |
| Knob Height | 1.400 in |
| Thread Size | 3/8-16 |
| Finish | Clear Zinc |
| Insert Material | Steel |
| Insert Type | Blind Hole |
| Knob Colour | Black |
| Knob Material | PP |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue