| Quantity | Unit price |
|---|---|
| 10 - 49 | $9.62 |
| 50 - 199 | $7.37 |
| 200 + | $4.41 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 0.750 in |
|---|---|
| Base Diameter | 19.1 mm |
| Knob Diameter | 40.9 mm |
| Knob Diameter | 1.610 in |
| Knob Height | 38.6 mm |
| Knob Height | 1.520 in |
| Thread Size | 1/2-13 |
| Finish | Clear Zinc |
| Insert Material | Steel |
| Insert Type | Stop Nut |
| Knob Colour | Black |
| Knob Material | TPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue