Menu Search

Ball Knobs

In stock

Ball Knobs come in a wide selection of diameters and molded-in inserts. The applications and industries cover lawn mowers, exercise equipment, machinery, valves, spigots, levers and many more. Ball knobs are an esthetic and ergonomic option for controlling, clamping and shifting operations.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
76 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Insert Type Insert Material Finish Knob Material View
$2.10 - $4.56 Request the lead time here
1.880 in
1/4-20
Blind Hole
Steel
Clear Zinc
PP
$2.13 - $4.62 Request the lead time here
1.880 in
M10 x 1.5
Blind Hole
Steel
Clear Zinc
PP
$1.41 - $3.09 Request the lead time here
1.380 in
M6/M8
Self Tapping Blind Hole
No Finish
PP
$2.46 - $5.36 Request the lead time here
1.880 in
M12
Self Tapping Blind Hole
No Finish
PP
$6.92 - $15.05 Request the lead time here
1.880 in
M12
Self Tapping Blind Hole
No Finish
TPE
$3.95 - $8.60 240 In stock
1.470 in
5/16-18
Blind Hole
Steel
Yellow Zinc
TPE
$1.65 - $3.59 Request the lead time here
1.470 in
M6 x 1.0
Blind Hole
Steel
Yellow Zinc
PP
$4.05 - $8.84 Request the lead time here
1.470 in
1/2-13
Stop Nut
Steel
Clear Zinc
TPE
$1.56 - $3.39 Request the lead time here
1.500 in
M8/M10
Self Tapping Blind Hole
No Finish
PP
$5.40 - $11.78 Request the lead time here
1.500 in
M6/M8
Self Tapping Blind Hole
No Finish
TPE
$1.80 - $3.93 Request the lead time here
1.610 in
1/4-20
Blind Hole
Steel
Clear Zinc
PP
$1.83 - $3.99 399 In stock
1.610 in
M10 x 1.5
Blind Hole
Steel
Clear Zinc
PP
$2.70 - $5.90 Request the lead time here
1.000 in
1/4-20
Stop Nut
Steel
Yellow Zinc
TPE
$3.39 - $7.38 Request the lead time here
1.250 in
5/16-18
Blind Hole
Steel
Yellow Zinc
TPE
$3.75 - $8.16 Request the lead time here
1.380 in
3/8-16
Blind Hole
Steel
Clear Zinc
TPE
$3.99 - $8.69 2 In stock
1.470 in
3/8-16
Blind Hole
Steel
Clear Zinc
TPE
$4.41 - $9.62 Request the lead time here
1.610 in
1/2-13
Stop Nut
Steel
Clear Zinc
TPE
$2.67 - $5.82 Request the lead time here
1.000 in
10-24
Blind Hole
Brass
No Finish
TPE
$3.36 - $7.29 Request the lead time here
1.250 in
1/4-20
Blind Hole
Brass
Clear Zinc
TPE (Overmold), Polypropylene (Base)
$4.35 - $9.45 934 In stock
1.610 in
3/8-16
Blind Hole
Steel
Clear Zinc
TPE
  • of 4
N/A - Knob Diameter 47.8 mm | 1.880 in; Thread Size 1/4-20; Insert Type Blind Hole

KN4C----B7---21

Price Range
$4.56 - $2.10

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.000 in
  • Knob Diameter
    1.880 in
  • Knob Height
    1.750 in
  • Thread Size
    1/4-20
  • Finish
    Clear Zinc
Ball Knob - Blind Hole; Knob Diameter 47.8 mm | 1.880 in; Thread Size M10 x 1.5; PP; Black

KNM10---B7---21

Price Range
$4.62 - $2.13

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.880 in
  • Knob Height
    1.750 in
  • Thread Size
    M10 x 1.5
  • Finish
    Clear Zinc
  • Insert Material
    Steel
Ball Knob - Self Tapping Blind Hole; Knob Diameter 35.1 mm | 1.380 in; Thread Size M6/M8; PP; Black

KN4X-5X-B3-----

Price Range
$3.09 - $1.41

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    1.280 in
  • Shaft Center to End Width
    0.5 in
  • Thread Size
    M6/M8
  • Finish
    No Finish
Ball Knob - Self Tapping Blind Hole; Knob Diameter 47.8 mm | 1.880 in; Thread Size M12; PP; Black

KN8X-1X-B7-----

Price Range
$5.36 - $2.46

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.880 in
  • Knob Height
    1.750 in
  • Shaft Center to End Width
    0.63 in
  • Thread Size
    M12
  • Finish
    No Finish
Ball Knob - Self Tapping Blind Hole; Knob Diameter 47.8 mm | 1.880 in; Thread Size M12; TPE; Black

KN8X-1X-B7--S--

Price Range
$15.05 - $6.92

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.880 in
  • Knob Height
    1.750 in
  • Shaft Center to End Width
    0.63 in
  • Thread Size
    M12
  • Finish
    No Finish
N/A - Knob Diameter 37.3 mm | 1.470 in; Thread Size 5/16-18; Insert Type Blind Hole

KN5C----B4S--22

Price Range
$8.60 - $3.95

Stock Levels
240 In stock
Attributes
  • Base Diameter
    0.750 in
  • Knob Diameter
    1.470 in
  • Knob Height
    1.400 in
  • Thread Size
    5/16-18
  • Finish
    Yellow Zinc
Ball Knob - Blind Hole; Knob Diameter 37.3 mm | 1.470 in; Thread Size M6 x 1.0; PP; Black

KNM6----B4---22

Price Range
$3.59 - $1.65

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.470 in
  • Knob Height
    1.400 in
  • Thread Size
    M6 x 1.0
  • Finish
    Yellow Zinc
  • Insert Material
    Steel
N/A - Knob Diameter 37.3 mm | 1.470 in; Thread Size 1/2-13; Insert Type Stop Nut

KN8C----B4SL-21

Price Range
$8.84 - $4.05

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.750 in
  • Knob Diameter
    1.470 in
  • Knob Height
    1.400 in
  • Thread Size
    1/2-13
  • Finish
    Clear Zinc
Ball Knob - Self Tapping Blind Hole; Knob Diameter 38.1 mm | 1.500 in; Thread Size M8/M10; PP; Black

KN5X-6X-B4-----

Price Range
$3.39 - $1.56

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.500 in
  • Knob Height
    1.380 in
  • Shaft Center to End Width
    0.63 in
  • Thread Size
    M8/M10
  • Finish
    No Finish
Ball Knob - Self Tapping Blind Hole; Knob Diameter 38.1 mm | 1.500 in; Thread Size M6/M8; TPE; Black

KN4X-5X-B4--S--

Price Range
$11.78 - $5.40

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.500 in
  • Knob Height
    1.380 in
  • Shaft Center to End Width
    0.63 in
  • Thread Size
    M6/M8
  • Finish
    No Finish
N/A - Knob Diameter 40.9 mm | 1.610 in; Thread Size 1/4-20; Insert Type Blind Hole

KN4C----B5---21

Price Range
$3.93 - $1.80

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.750 in
  • Knob Diameter
    1.610 in
  • Knob Height
    1.520 in
  • Thread Size
    1/4-20
  • Finish
    Clear Zinc
Ball Knob - Blind Hole; Knob Diameter 40.9 mm | 1.610 in; Thread Size M10 x 1.5; PP; Black

KNM10---B5---21

Price Range
$3.99 - $1.83

Stock Levels
399 In stock
Attributes
  • Knob Diameter
    1.610 in
  • Knob Height
    1.520 in
  • Thread Size
    M10 x 1.5
  • Finish
    Clear Zinc
  • Insert Material
    Steel
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 1/4-20; Insert Type Stop Nut

KN4C----B1SL-21

Price Range
$5.90 - $2.70

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.620 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.880 in
  • Thread Size
    1/4-20
  • Finish
    Yellow Zinc
Ball Knob - Knob Diameter 31.8 mm | 1.250 in; Thread Size 5/16-18; Insert Type Blind Hole

KN5C----B2S--22

Price Range
$7.38 - $3.39

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.250 in
  • Knob Height
    1.150 in
  • Thread Size
    5/16-18
  • Finish
    Yellow Zinc
  • Insert Material
    Steel
N/A - Knob Diameter 35.1 mm | 1.380 in; Thread Size 3/8-16; Insert Type Blind Hole

KN6C----B3S--21

Price Range
$8.16 - $3.75

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.750 in
  • Knob Diameter
    1.380 in
  • Knob Height
    1.280 in
  • Thread Size
    3/8-16
  • Finish
    Clear Zinc
N/A - Knob Diameter 37.3 mm | 1.470 in; Thread Size 3/8-16; Insert Type Blind Hole

KN6C----B4S--21

Price Range
$8.69 - $3.99

Stock Levels
2 In stock
Attributes
  • Base Diameter
    0.750 in
  • Knob Diameter
    1.470 in
  • Knob Height
    1.400 in
  • Thread Size
    3/8-16
  • Finish
    Clear Zinc
N/A - Knob Diameter 40.9 mm | 1.610 in; Thread Size 1/2-13; Insert Type Stop Nut

KN8C----B5SL-21

Price Range
$9.62 - $4.41

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.750 in
  • Knob Diameter
    1.610 in
  • Knob Height
    1.520 in
  • Thread Size
    1/2-13
  • Finish
    Clear Zinc
N/A - Knob Diameter 25.4 mm | 1.000 in; Thread Size 10-24; Insert Type Blind Hole

KN04----B1S--90

Price Range
$5.82 - $2.67

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.620 in
  • Knob Diameter
    1.000 in
  • Knob Height
    0.880 in
  • Thread Size
    10-24
  • Finish
    No Finish
Ball Knob - Knob Diameter 31.8 mm | 1.250 in; Thread Size 1/4-20; Insert Type Blind Hole

KN4C----B2S--21

Price Range
$7.29 - $3.36

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.150 in
  • Knob Diameter
    1.250 in
  • Knob Height
    0.620 in
  • Thread Size
    1/4-20
  • Finish
    Clear Zinc
N/A - Knob Diameter 40.9 mm | 1.610 in; Thread Size 3/8-16; Insert Type Blind Hole

KN6C----B5S--21

Price Range
$9.45 - $4.35

Stock Levels
934 In stock
Attributes
  • Base Diameter
    0.750 in
  • Knob Diameter
    1.610 in
  • Knob Height
    1.520 in
  • Thread Size
    3/8-16
  • Finish
    Clear Zinc