| Quantity | Unit price |
|---|---|
| 10 - 99 | $7.29 |
| 100 - 399 | $5.60 |
| 400 + | $3.36 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 29.2 mm |
|---|---|
| Base Diameter | 1.150 in |
| Knob Diameter | 31.8 mm |
| Knob Diameter | 1.250 in |
| Knob Height | 15.7 mm |
| Knob Height | 0.620 in |
| Thread Size | 1/4-20 |
| Finish | Clear Zinc |
| Insert Material | Brass |
| Insert Type | Blind Hole |
| Knob Colour | Black |
| Knob Material | TPE (Overmold), Polypropylene (Base) |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue