Meny Sök
Begär en offert

För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.

Ytmontering Skydd för upphöjd fläns Trycklås

 (9 Produktserier)

Lista Rutnät

Female Spring Loaded Socket for Striker Catch

I lager I produktion

Spring Loaded Socket is a latch working with a spring system to operate the lock and release mechanism. This door latch is compatible with two strikers to be ordered independantly depending on the mounting requirement.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Spring Loaded Slide Latches

I lager I produktion

Our range of Spring Loaded Latches are suited for wood and metal applications. The range comes with or without strike and with or without stopper when open.They are easy to install with a single hole mounting on frame and door.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Quarter Turn Slam Shut Latches

I lager I produktion

This range of Quarter Turn Locks are fitted with a cam that lifts and returns when the door is closed. The range proposes a left hand or a right hand with a 5 mm double bit head driver.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Counter Plates

I lager I produktion

Our range of counter plates are ideal for those catches which do not have counterplates supplied as standard or for when extra counter plates are required

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Magnetic Catches - Recessed

I lager I produktion

Our range of recessed magnetic catches are perfect for use where a flush finish is required - They not only look good but deliver many functional benefits such as ease of application and added safety.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Screw In Magnetic Catches - Metal Casing

I lager I produktion

Screw in Magnetic Catches are surface mounted and tend to be for more heavy duty application than the snap in version.The range is suitable for different panel thickness and forces.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Screw In Magnetic Catches - Plastic Casing

I lager I produktion

Our Screw In Magnetic Catches are available in a variety of different sizes and shapes, delivering varying pull forces and have different mounting orientations to suit your needs.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Snap In Magnetic Catches

I lager I produktion

Magnetic Catches - Recess fit into a recess cut of the frame and provide a flush effect. The range provide a choice of snap fit for a quick installation or screwed in for a firmer hold. The range is suitable for different panel thickness and forces.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Magnetic Touch Latches

I lager I produktion

Our range of Magnetic Touch Latches deliver aesthetic and design benefits and are ideal for applications where knobs or handles are not suitable. Available as surface mount or recess fitting in a variety of styles.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)