För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
(2 Produktserier)
Our range of counter plates are ideal for those catches which do not have counterplates supplied as standard or for when extra counter plates are required
Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta