För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
(9 Produktserier)
Ultra Thin Screw In Magnetic Catch are ideal for very tight areas. they are made from nickel-plated steel with a strong neodymium magnet.
Our range of Spring Loaded Latches are suited for wood and metal applications. The range comes with or without strike and with or without stopper when open.They are easy to install with a single hole mounting on frame and door.
This range of Quarter Turn Locks are fitted with a cam that lifts and returns when the door is closed. The range proposes a left hand or a right hand with a 5 mm double bit head driver.
Screw in Magnetic Catches are surface mounted and tend to be for more heavy duty application than the snap in version.The range is suitable for different panel thickness and forces.
Panel Clamps are compatible with right or left hand doors and best suited for heating and ventilation panels. These bridge clamps are made of nylon with steel screw in symmetrical or asymmetrical styles.
Push Lock Replacement Keys provide an exact, accurate copy of the original tubular key for locks commonly found on sliding glass doors and glass display cases.
Pull Push Locks are fitted to the rear-most of two sliding glass doors and the inner body springs forward to prevent the doors from opening. These locks are ideal for display cases containing high value items and glass-fronted notice boards with an anti-drill centre.
Bottom Rail Push Locks offer a good level of security for sliding glass doors by locking through the bottom rail. The push to lock action saves time in busy environments and the die-cast zinc allow lock has an anti-drill centre for added security.
This range of Locks is fixed with a nut. The Pushlocks are suitable for applications such as sliding doors, display cabinets, security grilles and shutters. The tumbler mechanism offers a convenient push to lock and key to open operation. A selection of key alike and key to differ is available to suit different level of security.
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta