För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
(9 Produktserier)
Spring Loaded Socket is a latch working with a spring system to operate the lock and release mechanism. This door latch is compatible with two strikers to be ordered independantly depending on the mounting requirement.
Our range of counter plates are ideal for those catches which do not have counterplates supplied as standard or for when extra counter plates are required
Our range of recessed magnetic catches are perfect for use where a flush finish is required - They not only look good but deliver many functional benefits such as ease of application and added safety.
Our Screw In Magnetic Catches are available in a variety of different sizes and shapes, delivering varying pull forces and have different mounting orientations to suit your needs.
Magnetic Catches - Recess fit into a recess cut of the frame and provide a flush effect. The range provide a choice of snap fit for a quick installation or screwed in for a firmer hold. The range is suitable for different panel thickness and forces.
Our range of Magnetic Touch Latches deliver aesthetic and design benefits and are ideal for applications where knobs or handles are not suitable. Available as surface mount or recess fitting in a variety of styles.
Modular Cable Entry Plates provide a tool-free, adaptable and time saving solution for installing cables into a housing wall. The modular structure (up to 5 separate rows containing 25 grommets in total) provides a completely flexible solution allowing users to add and / or remove our range of Plate Mounted Membrane Entry Grommets that come in a range of 8 different cable diameter sizes and can be found for sale in our Membrane Entry Grommets range.
Side-mount style has spring-loaded over-center latching. Latches can be mounted in any orientation; catch and keeper are marked to match proper orientation
Push Lock Replacement Keys provide an exact, accurate copy of the original tubular key for locks commonly found on sliding glass doors and glass display cases.
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta