Meny Sök
Begär en offert

För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.

Zink Excenterlås Trycklås

 (2 Produktserier)

Lista Rutnät

Quarter Turn Slam Shut Latches

I lager I produktion

This range of Quarter Turn Locks are fitted with a cam that lifts and returns when the door is closed. The range proposes a left hand or a right hand with a 5 mm double bit head driver.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Premium Draw Latch & Keeper

I lager I produktion

Premium Draw Latches are available with a gently curved low-profile surface-mount design which is both ergonomically pleasing and resists accidental opening under stress or vibration. The high-strength body encloses all working hardware for improved tamper-resistance. The simple lever action provides secure latching with quick and easy access. The riveted construction enhances robust performance and durability. This makes this latch ideal for indoor and outdoor applications and it has a maximum working load of 1200 N. There is a choice of key alike or keyless.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)