Meny Sök
Begär en offert

För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.

Nylon Industriella gångjärn Standard

 (4 Produktserier)

Lista Rutnät

Leaf Hinges - Countersunk Mount

I lager I produktion

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Leaf Hinges - Female Thread Insert Mount

I lager I produktion

The Leaf Hinges with Female Threaded Inserts are also recognised as Stand Off Hinges or Surface Mount Hinges. Made of Polyamide and fitted with Brass inserts, this range is resistant to oil, greases and most industrial chemicals. A selection of sizes for the hinge and the mounting screws are available.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Leaf Hinges - Half Threaded Stud & Half Counter Sunk

I lager I produktion

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Leaf Hinges - Male Stud Thread Insert Mount

I lager I produktion

The Leaf Hinges with Male Threaded Inserts are a flat leaf best suited for flush mounted doors. This range also referred as Surface Mount Hinges or Stand Off Hinges comes in various materials and stud sizes to provide a solution to most applications.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)