För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Spacers are used to bridge gaps in applications when the height adjustment is insufficient. They offer the appropriate clearance and alignment to components that may not be completely perpendicular or parallel.
It generates a gap or distance by improving the application's performance, dependability, and lifetime. It aids in the equal distribution of loads and pressures, lowering the possibility of stress concentrations or premature wear, and is essential in applications involving vibrations or movement.
They are easy to install and are frequently utilised in heavy-load applications such as automotive, industrial machinery, and electrical devices.
These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
De här cateringhjulen är ett perfekt val för livsmedelssektorn samt hotell och restaurangbranschen, och används typiskt på utrustning som serveringsvagnar, ugnar och annan portabel matlagningsutrustning, avfallstunnor, köksenheter, lagringsställningar med mera. I vårt utbud ingår däck av material som polyuretan, rostfritt stål och nylon. Vi har många olika kapaciteter och storlekar för att kunna fylla dina behov.
Kvadratiska gängade rörinsatser, skyddar mot vassa kanter på röret och ger en tilltalande finish. Rörinsatsen som trycks i har en gänga som gör att en fot eller ett hjul kan justeras.
Kvadratiska insatser och glidfötter finns i en mängd varianter och modeller. Fyrkantiga ribbade insatser av standardtyp är också ribbade för att underlätta montering och säker passning och för att täcka vassa kanter. De finns i en stor mängd storlekar, 10 olika färger och med både polerad och eroderad yta. Lätta fyrkantiga insatser ger en snygg yta och är utformade för väggtjocklekar på 1,0-2,0 mm. Krompläterade fyrkantiga insatser och kromade fyrkantiga insatser är två alternativ för insatser med kromad yta. Krompläterade insatser ger en tilltalande yta och ett förbättrat estetiskt utseende. De är ribbade för enkel montering och en positiv passning. De kromade insatserna ger en snygg yta med en högglansig kromlackering. Finns med ytbehandling i krom- eller mörk krom
Kopplingar för kvadratiska rör används för anslutning mellan flera rör. Rörkopplingarna trycks in i rören, ytterligare fastsättning behövs inte. Olika riktningar och flera kvadratiska rörkopplingar finns. Perfekt lösning för att åstadkomma en rörram eller ett rörnätverk.
Perfekt för vanliga rörstorlekar.
Glidfötter med fjäderinsats är utformade i ett stycke för att underlätta applicering. Glidfötter som trycks på, har rund profil och finns i olika material och olika typer av basyta beroende på ändamål.
Justerbara glidfötter som kan lutas tillverkade av svart polypropen (PP) som har en ljus förzinkad stålkula och dubb. Dessa glidfötter som kan lutas är idealiska för vinklad applicering, och de kan justeras för användning på ojämna golvytor.
Lämpliga för användning tillsammans med gängade insatser.
Glidfötter med justerbar, slät bas.
Glidfötter av teflon fästs med skruv för starkt grepp mot monteringsytan. Ett hål på 4,5 mm diameter utgör ingång för skruven utan att brickan skadas. Stålbrickan är belagd med PTFE för maximala glidegenskaper.
Dessa glidfötter som skruvas fast av polytetrafluoreten (PTFE) är skruvmonterade och kommer med en stålbricka. Dessa glidfötter med skruvfästen stoppar stolar och andra produkter med rörformade fästen från att glida runt på släta ytor.
Glidfötter som trycks fast, eller rörinsatser, används ofta vid basen av rörformade produkter som stolsben. Glidfötter som trycks fast ger skydd, inte bara för montaget, utan ännu viktigare för ytan under. Idealiskt skydd för trä, heltäckningsmattor och andra golvytor.
Vårt sortiment av glidfötter som trycks fast har ett brett utbud av materialalternativ att välja mellan, inklusive men inte begränsat till; polyamid (PA), polyeten (PE), akrylnitrilbutadienstyren (ABS), filt och även stål; samt olika ytbehandlingar och färgval att välja mellan.
Vårt erbjuder många modeller, inklusive: kupolformad, vinklad, metallförsedd, räfflad, gängad, lätt och kraftig. Plus massor av former för att passa dina behov, inklusive: rund, oval, rektangulär och fyrkantig.
Griphalsfötter, glidfötter med skaft, är ett attraktivt alternativ till hjul med skaft. Införda i benen eller basen av en applikation, gör de att möbler kan flyttas smidigt och enkelt när det behövs. De erbjuder mer stabilitet än ett hjul, som sannolikt rullar fram och tillbaka, särskilt på kaklade eller laminerade ytor.
I vårt sortiment griphalsfötter finns en med bas, eller fot, av av svart polyamid (PA) och galvaniserats stålskaft. Griphalsskaftet gör att de kan monteras snabbt och den släta PA-basen innebär manövrerbarhet utan ansträngning.
Det finns sex typer att välja bland, för en rad olika behov. Typ 4 har ihålig bas.
Halkfria gummidynor är perfekta för att täcka över nivåställarna på maskiner och transportband. Dynorna tål tunga belastningar och ger extra friktion för att förhindra rörelser och glidning.
En mix av fästen för länkhjul, däribland plattor, hylsor av metall eller plast, griphals och gängade skaft. Passar hjul med blindhålsmontage. Välj efter önskad fästmetod och storlek på hjulets monteringshål. Ett urval material för att passa din tillämpning.
Industriella länkhjul är idealiska för krävande tillämpningar och branscher, några exempel är fordon, konstruktion och tillverkning. Eftersom länkhjulen är utformade för tunga laster, används de typiskt på till exempel dollyvagnar, lagringsställningar, transportbanor, underhållsutrustning och palltruckar. I vårt utbud finns länkhjul med bulthål, gängat skaft, fast platta och svängplatta, tillverkade i olika färger och material inklusive gummi, nylon, gjutjärn och polyuretan. Vi har ett urval olika kapaciteter och storlekar för att kunna fylla dina behov.
Justerbara nivåfötter anpassar sig till ojämna underlag och ställer maskinverktyg, elektronikskåp och liknande tillämpningar plant.
Justerbara, vinklingsbara, bultmonterade fötter anpassar sig till ojämna underlag och ställer maskinverktyg, elektronikskåp och liknande tillämpningar plant. Den ledade funktionen och dynorna med stor diameter ger en stabil nivåinställning och stöd.
Justerbara nivåfötter med bultfäste och svängplatta i plast anpassar sig till ojämna underlag och ställer maskinverktyg, elektronikskåp och liknande tillämpningar plant. Den ledade funktionen och dynorna med stor diameter ger en stabil nivåinställning och stöd.
Justerbara bultmonterade fötter med styv bas i metall är en prisvärd lösning för mindre krävande tillämpningar. De justerbara fötterna kan användas på kontorsmöbler, hyllor, butiksmontrar, kabinett och små maskiner.
Justerbara bultmonterade fötter med stel bas i plast anpassar sig till ojämna underlag och ställer maskinverktyg, elektronikskåp och liknande tillämpningar plant. Basen i plast skyddar golven genom en slät yta som inte nöter.
Justerbara, vinklingsbara, bultmonterade fötter anpassar sig till ojämna underlag och ställer maskinverktyg, elektronikskåp och liknande tillämpningar plant. Den ledade funktionen och dynorna med stor diameter ger en stabil nivåinställning och stöd.
Justerbara fötter - Standard/icke-ledade med en stel bas i plast anpassar sig till ojämna underlag och ställer maskinverktyg, elektronikskåp och liknande tillämpningar plant. Basen i plast skyddar golven genom en slät yta som inte nöter.
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta