Meny Sök
Begär en offert

För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.

Försänkt Industriella gångjärn Skarv- och klaffgångjärn

 (5 Produktserier)

Lista Rutnät

Leaf & Flag Stand Off Hinges

I lager I produktion

Leaf and Flag Hinges are ideal for door removal when space to access inside of cabinet is difficult. The range comes in a choice of profiles and materials

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Leaf Hinges - Countersunk Mount

I lager I produktion

Counter Sunk Mount Leaf Hinges are a flat leaf widely used in various applications. They are best suited for flush mounted doors. The range also referred as Surface Mount Hinges, offers different formats of counter sunk holes depending on the strenth of the support required by the application. A choice of material is available to suit the environment demand of the application being an indoor or outoor exposure. Different rotation angles are also available. 

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Leaf Hinges - Half Threaded Stud & Half Counter Sunk

I lager I produktion

This range of Leaf Hinges is mounted with male stud on one leaf and countersunk screws on the oppostie leaf. The range of Surface Mount Leaf Hinges also referred as Stand Off Hinges is available in various materials to provice a solution to most applications.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Constant Torque Hinges - Position Controlled

I lager I produktion

These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Set Position Hinge Every 30 degree

I lager I produktion

Detent Hinges are Torque Hinges indented every 30 degrees allowing panels to be positioned and maintained withough auxiliary components. The torque is factory preset and cannot be modified by users. Made of Anodised Aluminiumm, a choice of finish is available for aesthetic appeal. Several torque values are available.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)