Meny Sök
Begär en offert

För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.

Rostfritt stål Maskiner Rotary Motion Components

 (14 Produktserier)

Lista Rutnät

Ball & Socket Joints - with Sealing Cap

I lager I produktion

These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.

They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • It has little friction and wear, assuring long-lasting performance.
  • A sealing cap is connected to the housing to prevent dust, or debris from entering the joint.
  • Used in automation systems, medical equipment, and construction equipment.
Material: Stainless Steel, Steel

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Double Universal Joints - Unbored Solid Ends

I lager I produktion

These Double Universal Joints with unbored solid ends are mechanical components used when significant bending angles are required or when two shafts are offset with respect to each other. The distinct form makes them perfect for demanding applications requiring high torque capacity, resistance to wear and tear, and the ability to endure significant misalignment angles.

They are designed to withstand enormous loads and provide long-lasting performance in difficult working environments. It has a maximum driving speed of 1000rpm for the ball-bearing joints.

It can bend up to 45 degrees per joint; it is accurate, silent, and smooth in motion. It may be installed and removed from the application using the appropriate tools. Typical applications include industrial machinery, and conveyor systems.

  • Used for bending angles or when two shafts are offset with respect to each other.
  • It has a maximum driving speed of 1000rpm for the ball-bearing joints.
  • It can bend up to 45 degrees per joint.
  • Used in industrial machinery, and conveyor systems.
Material: 304 Stainless Steel

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Parande ändstycken för gaffelfästen

I lager I produktion

Dessa parande delar för gaffelfästen ska användas tillsammans med gaffelfästet, och medger då jämn och kontrollerad rörelse. De är avsedda att passa in i våra gaffelhuvuden och åstadkomma en koppling där vinkelförskjutning behövs.

Den parande delens utmärkta passning gör att kopplingen med gaffelfästet blir tättslutande och solitt, vilket säkerställer stabilitet, tillförlitlighet och optimal lastöverföring. Den parande delens jämna yta minskar friktion och slitage mellan de parade delarna, och bidrar till att fästet totalt håller längre med upprätthållen effektivitet.

Det säkerställer att de förblir inriktade och anslutna under olika laster och förhållanden tack vare tillförlitlig och säker koppling. Gängstorleken är gjord för att matcha gaffelfästet, och montering och borttagning går lätt. Används i olika tillämpningar styrlänkar, upphängningssystem och kontrollmekanismer i fordonsbranschen, tillverkning och konstruktion.

  • Material: Stål (1.0718) zinkpläterat (silverfärgat)
  • Rostfritt stål (1.4305 AISI 303)

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Single Universal Joint - Unbored Solid Ends

I lager I produktion

These Single Universal Joints with unbored solid ends are used when rotational mobility and flexibility are required between solid and unbored shafts. They provide a strong and dependable connection, making them suited for heavy-duty applications.

Designed to transmit torque and rotation between two non-aligned shafts while accommodating misalignment, with a maximum joint driving speed of 1000 rpm. They are made to deliver smooth and dependable rotation while minimising friction and wear.

It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using specific tools. Typical applications include automotive drive shafts, industrial machinery, and steering systems.

  • It transmits torque and rotation between two non-aligned shafts with a maximum joint driving speed of 1000 rpm.
  • It can bend up to 45 degrees per joint.
  • Used in automotive drive shafts, industrial machinery, and steering systems.
Material: 304 Stainless Steel

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Single Universal Joints

I lager I produktion

These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.

They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.

Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.

  • Used in industrial machinery, and conveyor systems.
  • Drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm.
  • Available with simple or needle roller bearings that are lubricated for life and require no maintenance.
  • It can bend up to 45 degrees per joint.
Material: 304 Stainless Steel, Steel

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Stainless Circlips

I lager I produktion

These C-shaped Stainless Circlips are used to attach and securely grab bearings, gears, and other components to shafts or in bores.

It has good corrosion resistance, durability, and strength, making it suited for use in severe settings or when moisture or chemicals are present.

It is simple to install and remove, making assembly and maintenance easier and more efficient. It is commonly used in automotive, industrial, and manufacturing industries.

  • It attaches and grabs bearings, gears and other components to shafts or in bores.
  • Suited for use in severe settings or when moisture or chemicals are present.
  • Used in automotive, industrial, and manufacturing industries.
Material: 303 Stainless Steel

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Axeltappar

I lager I produktion

De här axeltapparna är cylindriska stift med platt huvud i ena änden. Passar i hålen på ett gaffelfäste, skapar en vridbar anslutning som medger vinkelrörelse och justering.

Har utmärkt styrka, hållbarhet och korrosionsresistens. Den cylindriska formen underlättar införandet i hålen samt den parande komponentens rotation. Samtidigt utgör det platta huvudet ett stopp under monteringen.

Utformningen medger snabb och enkel isärtagning, modifiering eller utbyte av stiftet vid behov. Används i fordonsbranschen, tillverkning och konstruktion för styrlänkar, upphängningssystem och kontrollmekanismer.

  • Material: Stål (9SMnPb28), zinkpläterat (silverfärgat)
  • Svart plast (Igumid G)
  • Rostfritt stål (AISI 303)

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Ball & Socket Joints

I lager I produktion

These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.

It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Offers efficient and accurate movement, ensuring smooth operation and reducing friction.
  • It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Ball & Socket Joints - with Flats on Housing

I lager I produktion

These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.

The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Ball and socket provides long-lasting performance and smooth operation by reducing friction and wear.
  • The flat on the housing aids installation by allowing a spanner to grip the part.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Cateringhjul

I lager I produktion

De här cateringhjulen är ett perfekt val för livsmedelssektorn samt hotell och restaurangbranschen, och används typiskt på utrustning som serveringsvagnar, ugnar och annan portabel matlagningsutrustning, avfallstunnor, köksenheter, lagringsställningar med mera. I vårt utbud ingår däck av material som polyuretan, rostfritt stål och nylon. Vi har många olika kapaciteter och storlekar för att kunna fylla dina behov.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Justerbara bultmonterade fötter - Styv bas i metall

I lager I produktion

Justerbara bultmonterade fötter med styv bas i metall är en prisvärd lösning för mindre krävande tillämpningar. De justerbara fötterna kan användas på kontorsmöbler, hyllor, butiksmontrar, kabinett och små maskiner.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Kraftiga länkhuvud – hona

I lager I produktion

Dessa kraftiga länkhuvuden, hona, kopplar samman två stavar, kablar eller andra komponenter och avslutas med ett inbyggt sfäriskt glidlager. De består av en gängad hylsa, hona, och ett inbyggd sfäriskt glidlager. Glidlagret bär upp både radiella och axiella laster. Medger vinkelförskjutning, perfekt för tillämpningar där flexibilitet och lastkapacitet krävs.

Kulan i länkhuvudets ände bärs upp av en plastisk lagerskål av glasfiberarmerad nylon/Teflon-komposit. Denna utformning gör att länkhuvudet inte kräver underhåll. Länkhuvuden med glidlager har minimal initial rörelsefriktion och nästan ingen frigång. En annan fördel med det plastiska materialet är att det kan absorbera många främmande partiklar och därmed minska risken för personskada.

Det utgör en finish som håller länge och är resistent mot korrosion och slitage. Det hongängade höljet underlättar anslutningen till motsvarande komponent. Klarar också temperaturer från -30 C till +60 C med upprätthållen lastkapacitet. Högre temperaturer sänker lastkapaciteten. Används i styrsystem, upphängningssystem och kopplingar för fordonskonstruktion samt industriautomation.

  • Material: Stål, rostfritt stål

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Länkhjul för höga temperaturer

I lager I produktion

Högtemperaturhjul är perfekta för exempelvis bakugnar, och andra tillämpningar där höga temperaturer kan förväntas, till exempel industriell ugnsutrustning och autoklaver. Och många fler användningsområden som kräver hög värmetålighet. Vi har hjul med bulthål, fast platta och svängplatta. De finns i olika material och färger, inklusive termoplast, rostfritt stål och gummi. Finns med olika lastkapacitet och storlek.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Nivåfötter - bultmontering/låg profil

I lager I produktion

Justerbara bultmonterade fötter med bas i metall som går att vinkla är en hållbar lösning för montering på maskiner och transportband. Fötterna är ledade och har en bult som är tillverkad för noggrannhet och gängstyrka.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)