För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
(9 Produktserier)
These Cable Clamps are used to organise and manage cables. They provide a neat and organised appearance by securely holding and routing single wires or cables. Some Cable Clamps have a clamp that can be lifted off the end of the tip to insert or remove cables.
It has an adhesive backing that allows for quick and easy installation on various surfaces, including walls, desks, and cabinets, without the need for drilling. The adhesive provides a strong and dependable attachment, keeping the clamps in place. They can be used for various applications such as manufacturing, construction, securing wiring harnesses, or fuel lines in automotive.
Bågformiga draghandtag har låg vikt och ger en mer elegant ergonomisk finish. Kan monteras på framsidan eller baksidan..
Serienummer: SR5587, SR5586
These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.
They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes.
Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.
Kabelfästen på självhäftande bas, ett enkelt men effektivt sätt att fästa kablar. Produktens självhäftande del har en livslängd på ca 1 år från leveransdatum om den förvaras i oöppnad originalförpackning vid rumstemperatur och skyddas mot solljus.
Dessa klämmor för korrugerade rör är avsedda för Essentras spirallindningar (SHR-serien) storlek 20 och 25. Fyra monteringsalternativ: snäpplåsning i antingen ett runt eller fyrkantigt hål (förhindrar rotation), skruv och självhäftande. Invändiga ribbor som greppar tag i lindningen. Öppningsbar regel som gör det lätt att utföra underhåll.
These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters.
The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.
It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.
The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Flatkabelklämmor är utformade för att hålla fast flatkablar och har en självhäftande tejp av hög kvalitet på baksidan. De är sidomonterade för enkel åtkomst. Produktens självhäftande del har en livslängd på ca 1 år från leveransdatum om den förvaras i oöppnad originalförpackning vid rumstemperatur och skyddas mot solljus.
Dessa flatkabelklämmor är enkla att applicera tack vare tryckmontaget. Det ledade locket gör att kablarna sitter prydligt utan att sträckas av klämman. Finns i olika utföranden beroende på användningsområde.
Serienummer: SR2169
Självhäftande och enkel att montera. Inga genomgående hål krävs. Låsenheten håller kabeln på plats och kan öppnas igen. Finns i olika modeller, färger och material. Produktens självhäftande del har en livslängd på ca 1 år från leveransdatum om den förvaras i oöppnad originalförpackning vid rumstemperatur och skyddas mot solljus.
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta