Meny Sök
Begär en offert

För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.

Kvartsvarv Gängad hane mot hona Kretskortsdistanser

 (5 Produktserier)

Lista Rutnät

Push-In Spacer

I lager I produktion

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. They have a flanged base to keep them steady.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

PCB Spacers - Hexagonal / Non Undercut

I lager I produktion

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

PCB Support Pillars - Quarter Turn

I lager I produktion

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Hexagonal Insulation Standoffs

I lager I produktion

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Standoffs

I lager I produktion

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)