För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
(6 Produktserier)
These Ball Shim Levellers have a maximum tilt angle of 4 and are intended to compensate for uneven surfaces. They are adjustable and re-adjustable for optimal precision and vertical alignment of your applications.
It has three features: a fine-threaded mounting bolt, a threaded base nut, and an end-stop. The mounting bolt and base's fine thread allow for precision adjustment and simple re-adjustment using a hook spanner.
It is simple and quick to install, and it is suited for usage with heavy loads, both static and dynamic. Commonly used in engines, machinery, laboratory equipment and defence manufacturing.
These Spacers are used to bridge gaps in applications when the height adjustment is insufficient. They offer the appropriate clearance and alignment to components that may not be completely perpendicular or parallel.
It generates a gap or distance by improving the application's performance, dependability, and lifetime. It aids in the equal distribution of loads and pressures, lowering the possibility of stress concentrations or premature wear, and is essential in applications involving vibrations or movement.
They are easy to install and are frequently utilised in heavy-load applications such as automotive, industrial machinery, and electrical devices.
These Spherical Seat Washers have a surface that is slightly convex or concave. Used with nuts or bolts to compensate for misalignment between mating surfaces, maintaining a secure connection and preventing harm to the fasteners or components they secure.
It spreads the load and ensures uniform pressure distribution between the fastener and the surface. As they respond to surface imperfections, they prevent stress concentrations, lowering the likelihood of damage or failure and ensuring overall assembly stability and dependability.
These washers' improved load-bearing capability suits them for applications involving heavy loads or dynamic stresses, offering greater strength and longevity to the assembly. As a result, they are often used in machinery, structural assemblies, and automotive applications.
Vårt sortiment av kabelrör har utvecklats och testats efter de mest krävande kvalitetsstandarderna och har fått erkännanden för kvalitet och överensstämmelse världen över. Sortimentet består av rörsystem av plast och andra tillbehör. Plaströr är mycket flexibla och har en hög tålighet mot utmattning. Deras höga stöttålighet underlättar återhämtningen när de trycks ihop. Typiska tillämpningar för den här typen av rör innefattar allmän kabeldragning inom industrin och anslutningar till maskiner. Finns i olika material beroende på vad du behöver.
These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.
They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.
It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.
These Tilt Head Precision Adjusters provide fine-tuning capabilities, allowing for exact item positioning, alignment, or calibration. The tilt mechanism is the adjusters heart, allowing for exact angular adjustment of the mounting platform.
They are designed for applications with limited space and may be modified to provide optimal performance and desired outcomes.
Once adjusted, it retains its position, ensuring steadiness during operation. This is especially important when vibrations, external forces, or temperature changes may affect installation. Commonly found in electronics, robotics, machine tools, and medical equipment.
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta