För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
(3 Produktserier)
Fibre Strain Relief Glands are designed to provide protection to jacketed and bare fibre, while routed through holes. The Nylon body mounts directly on the panel, and the jacketed cable is passed through the centre hole. Made from UL94 V0 rated Black Nylon.
Optical Fibre Relief Boots protect wires and fibre cables from rough panel hole edges during installation and use. Very easy to install - no tools are needed.
These boots provide added protection to 900 micron fibre, while routing cables and wires through a hole. They also limit the angle of the fibre cable, which can help reduce signal loss. This is a huge time and cost-saving.
Fibre Accessories are used to either; stack multiple fibre reels or space fibre reels off the PC Board. They provide a safe and organised way to store and manage fibre optic cable reels, thus significantly improving the efficiency and speed of the installation and maintenance process.
Used in applications for manufacturing and medical. The stack is held with the supplied spring clip and mounted to the PCB using an SRHR-3555 rivet.
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta