För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
(6 Produktserier)
Gripneck Feet, sometimes referred to as Mushroom Glides due to the mushroom-like shape of the foot, are an attractive replacement for stem-castors or stem-feet. Inserted into legs or base of an application, they enable for furniture to be moved about smoothly and easily when needed. They offer more stability than a castor, which are likely to roll back and forth, particularly on tiled or laminated surfaces.
Our Gripneck Foot range features a Black Polyamide (PA) base, or foot, and a Galvanised Steel stem. The Gripneck stem makes installation quick and the smooth PA base provides effortless manoeuvrability.
There are six types to choose from, catering for a variety of application needs. Type 4 has a hollow base.
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.
Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.
Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.
Non Skid Foam is a non skid foam product coated on one side with a high tack permanent adhesive. Use for counter mats or on the bottom of displays to prevent slippage Specifications: Adhesive: Rubber based permanent on one side (not recommended in applications with UV exposure). Application Temperature: 65F to 100F. Service Temperature: -20F to 175F. Applications: Counter mats. Mouse pads. POP displays. Shelf lining. Small appliances. Office products
Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.
Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta