Meny Sök
Begär en offert

För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.

Gummi Dörrstopp Gummifötter

 (6 Produktserier)

Lista Rutnät

Anti-Slip Self Adhesive Pads

I lager I produktion

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Inserts & Bumpers - Threaded

I lager I produktion

Inserts & Bumpers - Threaded can be used as a leveling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Push Fit Bumpers & Rubber Feet - Bumper

I lager I produktion

Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Push Fit Bumpers & Rubber Feet - Bumper Feet

I lager I produktion

Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Screw-On Bumper Feet

I lager I produktion

Screw-On Bumper Feet are recessed for use as feet on small appliances and other retail products. These feet are attached with a separate screw, bolt, or rivet to the assembly and are made from anti-scratch material to protect surfaces.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)

Screw-On Bumper Feet- Threaded

I lager I produktion

Screw-On Bumpers with a threaded stud that can be used as a levelling device or bumper for small equipment. The non-corrosive stud and foot material is durable and resists harsh environments.

{0} varianter (Filter tillämpas) {0} varianter (Inga filter tillämpas)