För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
(63 Produktserier)
These Ball and Socket Joints with sealing caps are used to connect two components in numerous ways. It has little friction and wear, assuring long-lasting performance for smooth operations.
They are made up of a ball that fits into a socket, allowing the two sections to move freely relative to each other. In most ball and socket joints, the ball is positioned on a spindle that spins within a housing. The housing is typically affixed to each of the two components being combined. A sealing cap is connected to the housing to prevent dust, debris, and other particles from entering the joint and causing damage.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
Bellows are used in applications that demand flexibility, sealing, and protection. They are used for joints and are available for double joints. Designed to expand and contract in response to movement and pressure changes.
It can account for thermal expansion, vibration, misalignment, and other variables that might cause stress or damage to the linked parts. They shield the application from dirt, dust, moisture, and other pollutants, assuring longevity. They can be filled with grease to provide friction bearings with long-term lubrication.
It should be tied at both ends with two cable ties (not included). They are commonly used in the automotive, HVAC, and manufacturing industries.
These Double Universal Joints, also known as double cardan joints, are mechanical components that unite two single joints to allow for even larger angular misalignment between shafts. Their unique form allows for torque's smooth and effective transfer over extended distances and at substantial angles.
They can transmit power smoothly and effectively even when the connecting shafts are not precisely aligned. They were created to endure heavy loads and provide long-lasting performance in harsh working situations.
It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using appropriate tools. Typical applications include industrial machinery, and conveyor systems.
These Double Universal Joints with unbored solid ends are mechanical components used when significant bending angles are required or when two shafts are offset with respect to each other. The distinct form makes them perfect for demanding applications requiring high torque capacity, resistance to wear and tear, and the ability to endure significant misalignment angles.
They are designed to withstand enormous loads and provide long-lasting performance in difficult working environments. It has a maximum driving speed of 1000rpm for the ball-bearing joints.
It can bend up to 45 degrees per joint; it is accurate, silent, and smooth in motion. It may be installed and removed from the application using the appropriate tools. Typical applications include industrial machinery, and conveyor systems.
Dessa kraftiga länkhuvuden, hane, med inbyggt sfäriskt glidlager används för att koppla samman två stavar, kablar eller andra komponenter. Består av en gängad tapp, hane, i ena änden och ett inbyggt sfäriskt glidlager i den andra. Det sfäriska glidlagret medger vinkelförskjutning och klarar radiella och axiella laster, perfekt där flexibilitet och lastförmåga krävs.
Kulan i länkhuvudets ände förflyttar sig på en plastisk lagerskål av glasfiberarmerad nylon/Teflon-komposit. Med denna utformning får man en underhållsfri länkände. Kraftiga länkhuvuden på glidlager innebär lägre initial rörelsefriktion och nästan ingen frihöjd. En annan fördel med det plastiska materialet är att det kan absorbera många främmande partiklar och förebygga skador.
Det är gängat mot den motsvarande komponenten. Klarar också temperaturer från -30 C till +60 C utan att förlora lastkapacitet. Högre temperaturer sänker lastkapaciteten. Används i styrsystem, upphängningssystem och kopplingar för fordonskonstruktion samt industriautomation.
Dessa parande delar för gaffelfästen ska användas tillsammans med gaffelfästet, och medger då jämn och kontrollerad rörelse. De är avsedda att passa in i våra gaffelhuvuden och åstadkomma en koppling där vinkelförskjutning behövs.
Den parande delens utmärkta passning gör att kopplingen med gaffelfästet blir tättslutande och solitt, vilket säkerställer stabilitet, tillförlitlighet och optimal lastöverföring. Den parande delens jämna yta minskar friktion och slitage mellan de parade delarna, och bidrar till att fästet totalt håller längre med upprätthållen effektivitet.
Det säkerställer att de förblir inriktade och anslutna under olika laster och förhållanden tack vare tillförlitlig och säker koppling. Gängstorleken är gjord för att matcha gaffelfästet, och montering och borttagning går lätt. Används i olika tillämpningar styrlänkar, upphängningssystem och kontrollmekanismer i fordonsbranschen, tillverkning och konstruktion.
These Plastic Circlips are intended to fit into grooves or bores, providing a secure and dependable grasp on shafts and other cylindrical objects, clevis joints and clevis pins.
Provides durability, strength, corrosion resistance, and wear resistance. Aside from being lightweight, it is perfect for applications demanding a weight reduction.
Simple to install and remove, providing convenience and efficiency throughout assembly and maintenance operations. Used in various applications such as automotive, industrial, and electronics.
These Single Universal Joints with unbored solid ends are used when rotational mobility and flexibility are required between solid and unbored shafts. They provide a strong and dependable connection, making them suited for heavy-duty applications.
Designed to transmit torque and rotation between two non-aligned shafts while accommodating misalignment, with a maximum joint driving speed of 1000 rpm. They are made to deliver smooth and dependable rotation while minimising friction and wear.
It can bend up to 45 degrees per joint and is accurate, silent, and smooth operating. It may be installed and removed from the application using specific tools. Typical applications include automotive drive shafts, industrial machinery, and steering systems.
These Single Universal Joints are used when rotational mobility and flexibility between misaligned shafts are required. It transmits torque and rotation between two non-aligned shafts while accommodating angular misalignment.
They are meant to transmit torque and change length while allowing for slight angular misalignments between the input and output shafts. Furthermore, the drive speed of universal joints with journal bearings is available for 1000 rpm and 4000 rpm. Designed to endure large loads and provide consistent performance in harsh conditions.
Available with simple or needle roller bearings that are lubricated for life and require no maintenance. On request, keyed bores or square bores can be provided. It can bend up to 45 degrees per joint, and are precise, silent and smooth running. It may be installed and removed into the application using specific tools. Typical applications include industrial machinery, and conveyor systems.
These C-shaped Stainless Circlips are used to attach and securely grab bearings, gears, and other components to shafts or in bores.
It has good corrosion resistance, durability, and strength, making it suited for use in severe settings or when moisture or chemicals are present.
It is simple to install and remove, making assembly and maintenance easier and more efficient. It is commonly used in automotive, industrial, and manufacturing industries.
These Telescopic universal joints combine the functions of a universal joint and a telescopic shaft. These joints comprise two yokes joined by a telescopic shaft, which allows for angular misalignment and compensates for length changes. It allows the joint to expand and retract to accommodate variations in distance between the linked components.
They are designed to transfer torque and modify length while accommodating minor angular misalignments between the input and output shafts. Furthermore, the driving speed of universal joints should not exceed 1000 rpm. Made to withstand heavy loads and offer dependable performance in harsh environments.
It has a maximum bending angle of 45 per joint. It may be inserted and removed using specific tools. Typical applications include industrial machinery, and conveyor systems.
Avlyftbara flaggångjärn för skruvmontering har en två-delad rullad stålstomme med runda ändkåpor. De är perfekta för att skruva på karmen, passar för mer industriellt bruk
Avlyftbara gångjärn för svetsmontering har en två-delad rullad stålstomme med runda ändkåpor. De är perfekta för att svetsa på karmen, passar för mer industriellt bruk
Klaff- och flaggångjärn är perfekta när dörren behöver kunna demonteras för att det är svårt att komma åt inuti skåpet. I sortimentet finns ett antal profiler och material
De här axeltapparna är cylindriska stift med platt huvud i ena änden. Passar i hålen på ett gaffelfäste, skapar en vridbar anslutning som medger vinkelrörelse och justering.
Har utmärkt styrka, hållbarhet och korrosionsresistens. Den cylindriska formen underlättar införandet i hålen samt den parande komponentens rotation. Samtidigt utgör det platta huvudet ett stopp under monteringen.
Utformningen medger snabb och enkel isärtagning, modifiering eller utbyte av stiftet vid behov. Används i fordonsbranschen, tillverkning och konstruktion för styrlänkar, upphängningssystem och kontrollmekanismer.
These Ball and Socket Joints may be used to join two components in various ways. It is strong and long-lasting, guaranteeing dependable performance even under enormous loads. It allows for efficient and accurate movement, ensuring smooth operation and reducing friction.
It has a ball-shaped end and a socket-shaped housing, giving it a lot of mobility and flexibility. Its design allows rotation and angular motion, making it perfect for multidirectional applications.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.
The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.
It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.
De här cateringhjulen är ett perfekt val för livsmedelssektorn samt hotell och restaurangbranschen, och används typiskt på utrustning som serveringsvagnar, ugnar och annan portabel matlagningsutrustning, avfallstunnor, köksenheter, lagringsställningar med mera. I vårt utbud ingår däck av material som polyuretan, rostfritt stål och nylon. Vi har många olika kapaciteter och storlekar för att kunna fylla dina behov.
Duraco High Bond® är tejper i akryl med en skumkärna med hög prestanda som klarar ett brett område av tillämpningsbehov. Tejper med hög vidhäftningsförmåga är sabotagetåliga, bra på att sammanfoga olika metaller, och har en utmärkt tålighet mot temperaturcykler. Finns i 3 färger: genomskinlig, vit och grå. Den transparenta är perfekt för genomskinliga tillämpningar i akryl och glas. Färdigskurna bitar gör appliceringen enkel – bara att dra av och sätta ihop. Specifikationer: Häftmedel: Permanent självhäftande skumkärna i akryl. Arbetstemperaturområde: Klar: -20F till 300F Vit: -20F till 240F Grå: -20F till 240F; Tillämpningar: Apparatur: ersätt mekaniska fästanordningar i konsument-och industriapparater. Design: Sömlösa fästen för dekorationspaneler. Elektronik: LCD-displayer, montering av handhållen elektronik, datakapslingar. Reklam för evenemang: Sömlös montering av banderoller och installation av skyltar. HVAC: Ersätta mekaniska fästen och svetsfogar i värme- och luftkonditioneringssystem
Fjädergångjärnen har ett centrumstift med en fjäder, vilket gör att gångjärnet alltid återgår till ursprungsläget. Perfekt i dörrar och paneler som kräver en säkerhetsmekanism för att återgå till sin ursprungsposition vid öppning och stängning. Finns i olika material och ytbehandlingar, fjädring, öppnings- och stängningskraft.
Fjäderbelastade gångjärn har en helt osynlig fjädermekanism som låter en dörr öppnas och stängas automatiskt.
Dessa gångjärn med vridmoment och dubbla axlar är av rostfritt stål, idealiska för roterande användning. Det fasta värdet på vridmomentet gör att gångjärnet kan svänga mjukt och kontrollerat i bägge riktningar.
Justerbara glidfötter som kan lutas tillverkade av svart polypropen (PP) som har en ljus förzinkad stålkula och dubb. Dessa glidfötter som kan lutas är idealiska för vinklad applicering, och de kan justeras för användning på ojämna golvytor.
Lämpliga för användning tillsammans med gängade insatser.
Griphalsfötter, glidfötter med skaft, är ett attraktivt alternativ till hjul med skaft. Införda i benen eller basen av en applikation, gör de att möbler kan flyttas smidigt och enkelt när det behövs. De erbjuder mer stabilitet än ett hjul, som sannolikt rullar fram och tillbaka, särskilt på kaklade eller laminerade ytor.
I vårt sortiment griphalsfötter finns en med bas, eller fot, av av svart polyamid (PA) och galvaniserats stålskaft. Griphalsskaftet gör att de kan monteras snabbt och den släta PA-basen innebär manövrerbarhet utan ansträngning.
Det finns sex typer att välja bland, för en rad olika behov. Typ 4 har ihålig bas.
VVS-gångjärn är tunga, tullfria svängbara gångjärn, idealiska för stora dörrar som passar tätt. De är lämpliga för luftkonditioneringsenheter, elpaneler och maskinpaneler. Denna serie erbjuder ett urval av design och material för att passa både estetiskt utseende, miljö och applikationskrav. Kunder som köper den här produkten kan också vara intresserade av vårt utbud av tätningspackningar.
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta