Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
10640180
466726
| Antal | Enhetspris |
|---|---|
| 500 + | 8,7437 kr |
| L1 | 0.787 in |
|---|---|
| L1 | 20.0 mm |
| L2 | 1.969 in |
| L2 | 50.0 mm |
| T1 | 2.0 mm |
| T1 | 0.079 in |
| T2 | 0.039 in |
| T2 | 1.0 mm |
| Gängstorlek | M10 |
| Insatsmaterial | HDPE |
| Material | HDPE |
| Färg | Svart |
| Slutför | Textur |
| Commodity Code | 3926909790 |