Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
Material: Zinkpläterat stål, Rostfritt stål AISI 304, Stål, Rostfritt stål Serienummer:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Sluten längd | Längd med utsträckt kolv | Totallängd | Material | Belastningskapacitet | Total bredd | Total höjd | Köp | |
|---|---|---|---|---|---|---|---|---|---|---|
| 300,7687 kr - 334,1803 kr | 3093 I lager |
|
13.78 in
350.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 527,9265 kr - 586,5864 kr | 1985 I lager |
|
25.591 in
650.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 841,6536 kr - 935,165 kr | 1952 I lager |
|
11.811 in
300.0 mm
|
|
Stål
|
|
|
|
||
| 1 964,497 kr - 2 182,7716 kr | 1947 I lager |
|
27.559 in
700.0 mm
|
|
Stål
|
|
|
|
||
| 992,0894 kr - 1 102,3259 kr | 1980 I lager |
|
15.748 in
400.0 mm
|
|
Stål
|
|
|
|
||
| 1 560,061 kr - 1 733,4054 kr | 1957 I lager |
|
23.622 in
600.0 mm
|
|
Stål
|
|
|
|
||
| 236,3624 kr - 262,6263 kr | 920 I lager |
|
9.843 in
250.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 382,273 kr - 424,7478 kr | 1498 I lager |
|
19.685 in
500.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 915,766 kr - 1 017,5177 kr | 1970 I lager |
|
13.78 in
350.0 mm
|
|
Stål
|
|
|
|
||
| 1 746,788 kr - 1 940,8813 kr | 1981 I lager |
|
25.591 in
650.0 mm
|
|
Stål
|
|
|
|
||
| 276,7031 kr - 307,4536 kr | Fråga angående leveranstidhär |
|
10.039 in
255.0 mm
|
|
Stål
|
|
|
|
||
| 303,6484 kr - 374,8682 kr | 1855 I lager |
|
12.992 in
330.0 mm
|
|
Stål
|
|
|
|
||
| 373,6083 kr - 461,2447 kr | Fråga angående leveranstidhär |
|
16.339 in
415.0 mm
|
|
Stål
|
|
|
|
||
| 317,7124 kr - 353,0137 kr | 1962 I lager |
|
11.614 in
295.0 mm
|
|
Stål
|
|
|
|
||
| 579,7601 kr - 644,1793 kr | 1805 I lager |
|
27.559 in
700.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 1 448,4876 kr - 1 609,4392 kr | Fråga angående leveranstidhär |
|
21.654 in
550.0 mm
|
|
Stål
|
|
|
|
||
| 728,9104 kr - 809,9004 kr | Fråga angående leveranstidhär |
|
9.843 in
250.0 mm
|
|
Stål
|
|
|
|
||
| 228,6619 kr - 254,0645 kr | 1941 I lager |
|
8.465 in
215.0 mm
|
|
Stål
|
|
|
|
||
| 248,5366 kr - 276,1632 kr | 1115 I lager |
|
11.811 in
300.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 366,7178 kr - 407,4699 kr | 1663 I lager |
|
17.717 in
450.0 mm
|
|
Galvanised Steel