Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
Material: Zinkpläterat stål, Rostfritt stål AISI 304, Stål, Rostfritt stål Serienummer:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Sluten längd | Längd med utsträckt kolv | Totallängd | Material | Belastningskapacitet | Total bredd | Total höjd | Köp | |
|---|---|---|---|---|---|---|---|---|---|---|
| 249,0522 kr - 523,0097 kr | 1 I lager |
15.748 in
400.0 mm
|
26.811 in
681.0 mm
|
26.811 in
681.0 mm
|
Stål
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
||
| 13 I lager |
13.78 in
350.0 mm
|
27.835 in
707.0 mm
|
27.835 in
707.0 mm
|
Stål
|
34.0 kg
34.0 kg
|
1.035 in
26.3 mm
|
0.5 in
12.7 mm
|
|||
| Fråga angående leveranstidhär |
20 in
508.0 mm
|
35 in
889.0 mm
|
35 in
889.0 mm
|
Stål
|
37.2 kg
37.2 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| 203,0336 kr - 531,1535 kr | 32 I lager |
17.717 in
450.0 mm
|
30.748 in
781.0 mm
|
30.748 in
781.0 mm
|
Stål
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
||
| Fråga angående leveranstidhär |
15.748 in
400.0 mm
|
31.732 in
806.0 mm
|
31.732 in
806.0 mm
|
Stål
|
31.8 kg
31.8 kg
|
1.035 in
26.3 mm
|
0.5 in
12.7 mm
|
|||
| Fråga angående leveranstidhär |
|
|
13.78 in
350.0 mm
|
Stål
|
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| Fråga angående leveranstidhär |
21.654 in
550.0 mm
|
37.992 in
965.0 mm
|
37.992 in
965.0 mm
|
Stål
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| 1 197,5766 kr - 2 514,9109 kr | Fråga angående leveranstidhär |
17.992 in
457.0 mm
|
30.984 in
787.0 mm
|
30.984 in
787.0 mm
|
Stål
|
40.8 kg
40.8 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
||
| 6 I lager |
19.685 in
500.0 mm
|
34.488 in
876.0 mm
|
34.488 in
876.0 mm
|
Stål
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| Fråga angående leveranstidhär |
19.685 in
500.0 mm
|
39.567 in
1005.0 mm
|
39.567 in
1005.0 mm
|
Stål
|
28.6 kg
28.6 kg
|
1.035 in
26.3 mm
|
0.5 in
12.7 mm
|
|||
| 1 I lager |
|
|
11.811 in
300.0 mm
|
Rostfritt stål
|
|
1.772 in
45.0 mm
|
0.5 in
12.7 mm
|
|||
| 10283080 | Fråga angående leveranstidhär |
15.748 in
400.0 mm
|
27.362 in
695.0 mm
|
27.362 in
695.0 mm
|
Stål
|
45.0 kg
45.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
||
| 1 I lager |
|
|
19.685 in
500.0 mm
|
Rostfritt stål
|
|
1.772 in
45.0 mm
|
0.5 in
12.7 mm
|
|||
| Fråga angående leveranstidhär |
24.016 in
610.0 mm
|
42.205 in
1072.0 mm
|
42.205 in
1072.0 mm
|
Stål
|
45.0 kg
45.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| 1 695,9107 kr - 1 884,3507 kr | 1981 I lager |
|
25.591 in
650.0 mm
|
|
Stål
|
|
|
|
||
| 294,8042 kr - 363,9497 kr | 1855 I lager |
|
12.992 in
330.0 mm
|
|
Stål
|
|
|
|
||
| 362,7265 kr - 447,8103 kr | Fråga angående leveranstidhär |
|
16.339 in
415.0 mm
|
|
Stål
|
|
|
|
||
| 229,478 kr - 254,9769 kr | 920 I lager |
|
9.843 in
250.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 371,1388 kr - 412,3764 kr | 1499 I lager |
|
19.685 in
500.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 889,0931 kr - 987,8812 kr | 1970 I lager |
|
13.78 in
350.0 mm
|
|
Stål
|
|
|
|
||
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta