Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
Material: Zinkpläterat stål, Rostfritt stål AISI 304, Stål, Rostfritt stål Serienummer:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Sluten längd | Längd med utsträckt kolv | Totallängd | Material | Belastningskapacitet | Total bredd | Total höjd | Köp | |
|---|---|---|---|---|---|---|---|---|---|---|
| 300,7687 kr - 334,1803 kr | 3093 I lager |
|
13.78 in
350.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 527,9265 kr - 586,5864 kr | 1985 I lager |
|
25.591 in
650.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 841,6536 kr - 935,165 kr | 1952 I lager |
|
11.811 in
300.0 mm
|
|
Stål
|
|
|
|
||
| 1 964,497 kr - 2 182,7716 kr | 1947 I lager |
|
27.559 in
700.0 mm
|
|
Stål
|
|
|
|
||
| 992,0894 kr - 1 102,3259 kr | 1980 I lager |
|
15.748 in
400.0 mm
|
|
Stål
|
|
|
|
||
| 1 560,061 kr - 1 733,4054 kr | 1957 I lager |
|
23.622 in
600.0 mm
|
|
Stål
|
|
|
|
||
| 390,9891 kr - 482,7006 kr | Fråga angående leveranstidhär |
|
18.189 in
462.0 mm
|
|
Stål
|
|
|
|
||
| 1 746,788 kr - 1 940,8813 kr | 1981 I lager |
|
25.591 in
650.0 mm
|
|
Stål
|
|
|
|
||
| 276,7031 kr - 307,4536 kr | Fråga angående leveranstidhär |
|
10.039 in
255.0 mm
|
|
Stål
|
|
|
|
||
| 303,6484 kr - 374,8682 kr | 1855 I lager |
|
12.992 in
330.0 mm
|
|
Stål
|
|
|
|
||
| 236,3624 kr - 262,6263 kr | 920 I lager |
|
9.843 in
250.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 382,273 kr - 424,7478 kr | 1498 I lager |
|
19.685 in
500.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 915,766 kr - 1 017,5177 kr | 1970 I lager |
|
13.78 in
350.0 mm
|
|
Stål
|
|
|
|
||
| 316,5168 kr - 390,7705 kr | Fråga angående leveranstidhär |
|
14.764 in
375.0 mm
|
|
Stål
|
|
|
|
||
| 345,339 kr - 383,7128 kr | 560 I lager |
|
15.748 in
400.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 472,2105 kr - 524,674 kr | 1730 I lager |
|
23.622 in
600.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 1 154,8537 kr - 1 283,165 kr | Fråga angående leveranstidhär |
|
17.717 in
450.0 mm
|
|
Stål
|
|
|
|
||
| 217,4518 kr - 241,6074 kr | 1447 I lager |
|
6.614 in
168.0 mm
|
|
Stål
|
|
|
|
||
| 1 304,6467 kr - 1 449,6189 kr | 1891 I lager |
|
19.685 in
500.0 mm
|
|
Stål
|
|
|
|
||
| 451,2174 kr - 501,3412 kr | 1872 I lager |
|
21.654 in
550.0 mm
|
|
Galvanised Steel