Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Glides provide a snug fit that allow furniture and equipment to move smoothly across surfaces, effectively reducing friction and preventing damage.
They guard floors, and other surfaces against scratches, scuffs or other damage caused by heavy and sharp objects.
Used in industrial situations involving machinery and equipment.
Material: Butyrat, ABS Färg: Genomskinlig, Svart Serienummer: SR1630
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | H | Väggtjocklek | Färg | h | Material | t | AxA | Köp | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,609 kr - 2,9849 kr | Fråga angående leveranstidhär |
0.394 in
10.0 mm
|
0.120 in
3 mm
|
Svart
|
0.134 in
3.4 mm
|
ABS
|
0.118 in
3.0 mm
|
0.752 in
19.1 mm
|
||
| 1,9973 kr - 3,7547 kr | 4050 I lager |
0.378 in
9.6 mm
|
0.065 in
1.7 mm
|
Svart
|
0.161 in
4.1 mm
|
ABS
|
0.067 in
1.7 mm
|
0.811 in
20.6 mm
|
||
| 1,3578 kr - 1,4936 kr | 6750 I lager |
0.39 in
9.9 mm
|
0.083 in
2.1 mm
|
Svart
|
0.13 in
3.3 mm
|
ABS
|
0.083 in
2.1 mm
|
0.811 in
20.6 mm
|
||
| 0,9544 kr - 1,0498 kr | 5600 I lager |
0.402 in
10.2 mm
|
0.065 in
1.7 mm
|
Svart
|
0.079 in
2.0 mm
|
ABS
|
0.067 in
1.7 mm
|
0.626 in
15.9 mm
|
||
| 1,4083 kr - 2,8612 kr | Fråga angående leveranstidhär |
0.39 in
9.9 mm
|
0.049 in
1.2 mm
|
Svart
|
0.126 in
3.2 mm
|
ABS
|
0.047 in
1.2 mm
|
0.697 in
17.7 mm
|
||
| 1,3894 kr - 2,6344 kr | 3000 I lager |
0.37 in
9.4 mm
|
0.042 in
1.1 mm
|
Svart
|
0.15 in
3.8 mm
|
ABS
|
0.043 in
1.1 mm
|
0.374 in
9.5 mm
|
||
| 1,2988 kr - 2,7276 kr | 12000 I lager |
0.366 in
9.3 mm
|
0.049 in
1.2 mm
|
Svart
|
0.154 in
3.9 mm
|
ABS
|
0.047 in
1.2 mm
|
0.5 in
12.7 mm
|
||
| 1,3225 kr - 2,7773 kr | 9000 I lager |
0.366 in
9.3 mm
|
0.065 in
1.7 mm
|
Svart
|
0.154 in
3.9 mm
|
ABS
|
0.067 in
1.7 mm
|
0.374 in
9.5 mm
|
||
| 1,9589 kr - 2,1548 kr | Fråga angående leveranstidhär |
0.520 in
13.2 mm
|
0.049 in
1.2 mm
|
Svart
|
0.130 in
3.3 mm
|
ABS
|
0.047 in
1.2 mm
|
0.874 in
22.2 mm