Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Závit Skrutky s hlavou

 (64 sady výrobkov)


Okrúhle závitové vložky - kovové

Okrúhle závitové vložky majú vnútorný závit na nastaviteľné nivelačné nožičky a konzoly. Ich kovové závity zabezpečujú hladké, bezpečné a odolné uchytenie a dvojdielne výlisky, ktoré presne zapadajú do rúrok.Ich kovové závity umožňujú bezproblémové, bezpečné a pevné uchytenie a dvojdielne výlisky presne zapadajú do rúrok.Majú vnútorný závit na nastavenienastaviteľných vyrovnávacích nožičiek a konzol.Sú ideálne na vysoké zaťaženie a sú vyrobené z z liateho hliníka. Materiál: Polyetylén HD, PA Farba: Čierna, Šedá Skupina SR: SR1571, SR5438

Ovládacie gombíky - matice

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Ovládacie gombíky - s označením

Control Knobs with Markings are ideal on applications that require fine, precise position adjustments. These knobs are designed with an ergonomically shaped knurled rim and indicator mark for accurate setting and adjustment.

Ovládacie páčky

Glass Fiber Control Levers act as a positional switch on machines, allowing the operator to easily alternate from one setting to another. These levers are easily gripped and resistant to oil and grease.

Ovládacie páčky - bez rukoväte

Gear Lever Shafts are threaded at both ends to connect to your linkable on one end, amplifying the input force through to the gears. The knob style of your choice can be attached to the threaded stud on the other end. These shafts are available with steel or stainless steel shaft and brass insert.

Páčky s guľatou rukoväťou

Ball Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The T-handle knob is black plastic with a brass insert making these durable levers ideal on machinery applications for changing gears through a pivot point.

Páčky s kužeľovou rukoväťou

Tapered Knob Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The tapered knob is black plastic with a brass insert for an easy grip and aesthetically pleasing finish on machinery applications for changing or shifting gears.

Rukou doťahovateľné kolieska a matice s vnútorným závitom

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Ryhované doťahovacie kolieska - závitová vložka

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Rýchlo upínacie páčky - s excentrom - s vnútorným závitom

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

Rýchlo upínacie páčky - s excentrom - s vonkajším závitom

External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

Rýchlouťahovacie ryhované gombíky

Rýchlouťahovacie ryhované gombíky majú vrúbkovaný povrch pre lepšie uchopenie a ľahšie otáčanie. Dajú sa rýchlo utiahnuť alebo povoliť iba pomocou prstov bez potreby ďalších nástrojov len s miernou upínacou silou. Tým možno šetriť čas a námahu v situáciách, keď sú potrebné pravidelné zmeny.

Gombík sa šikmo nasunie na závitový čap a potom umiestni do axiálnej polohy, aby zapadol do závitov čapu. V tomto bode sa dá malým otočením uzamknúť.

Široko sa používajú v rôznych priemyselných aplikáciách, vrátane automobilového, leteckého a zdravotníckeho vybavenia.

  • Gombík sa šikmo nasunie na závitový čap a potom umiestni do axiálnej polohy, aby zapadol do závitov čapu.
  • Často sa používajú v rôznych priemyselných aplikáciách, vrátane automobilového, leteckého a zdravotníckeho vybavenia.
Materiál: Oceľ Skupina SR: SR37360

Samolepiace protišmykové podložky

Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.

The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.

Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.

  • Rubber adhesive
  • Permanent solution
  • Black finish.


Skupina SR: SR5808

Skrutky - tenká hlava

Tento rad skrutiek s uzáverom je dostupný s možnosťou výberu šesťhrannéj skrutky alebo drážky Torx. Šesťhranné nity sú ideálne na presnú montáž a vhodné na použitie v miestach s menšou plochou. Drážky Torx poskytujú pozitívne zapájanie a rýchle umiestnenie techniky na prenášanie krútiaceho momentu s menším potrebným zvislým tlakom. Dostupné v dvoch variantoch nízkoprofilovej hlavy :ultra nízka hlava a extra nízka hlava.

Možnosti ultra nízkou hlavou pomáhajú zmenšiť celkovú výšku hlavy skrutiek, čo znamená, že na rozdiel od skrutky s plochou hlavou nie je potrebné žiadne zahĺbenie.

Možnosť extra nízka hlava má extrémne nízky profil a nevyžaduje zapustené miesto pre otvor. Nedostatok potreby pre zapustené otvory umožňuje použitie tenších materiálov, čím sa šetrí na hmotnosti. Tieto skrutky sú vhodné pre aplikácie v strojoch a zariadeniach s minimálnou vôľou.

  • Skrutky sú vyrobené z austentickej nehrdzavejúcej ocele ktorá poskytuje dobrú odolnosť proti korózii a opracovateľnosť.
  • Materiál je obľúbenou voľbou pre stavebné a automobilové aplikácie.
  • Skrutky s hlavou sa bežne používajú so závitovými upínacími podložkami (predávajú sa samostatne).
Materiál: Nehrdzavejúca oceľ (AISI 303), Čiernená nehrdzavejúca oceľ 303, Čiernená nehrdzavejúca oceľ 316, Nehrdzavejúca oceľ AISI 316 Skupina SR: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Skrutky - tenká hlava - PEEK

Skrutky s nízkou hlavou a valcovou hlavou, vyrobené z materiálu PEEK, poskytujú výnimočnú mechanickú pevnosť, chemickú odolnosť a tepelnú stabilitu.

Nízky profil hlavy je ideálny pre zostavy, ktoré vyžadujú minimálnu vôľu a zároveň zaisťujú efektívny výkon upevnenia.

Zachováva svoju štrukturálnu integritu a výkon pri teplotách až do 260C. To ho robí ideálnym na použitie v medicínskom, elektronickom a automobilovom sektore. Materiál: PEEK Farba: Béžová Skupina SR: SRK0085, SRK0087

Skrutky - ultra nízkoprofilová hlava - PEEK

Skrutky s ultra nízkou hlavou a valcovou hlavou, vyrobené z materiálu PEEK, poskytujú výnimočnú mechanickú pevnosť, chemickú odolnosť a tepelnú stabilitu.

Dizajn s ultranízkou hlavou vytvára nízky profil, čo ho robí ideálnym pre malé zostavy alebo zapustené aplikácie, kde by štandardné upevňovacie prvky mohli byť príliš objemné alebo zasahovať do funkčnosti.

Zachováva svoju štrukturálnu integritu a výkon pri teplotách až do 260C. To ho robí ideálnym na použitie v medicínskom, elektronickom a automobilovom sektore. Materiál: PEEK Farba: Béžová Skupina SR: SRK0067, SRK0084

Skrutky s podložkou a hlavou Torx

These Torx Head Flanged Cap Screws are fasteners for various applications requiring a secure and durable connection. These screws combine the benefits of a Torx head screw with the help of a flanged head.

They are well-known for their exceptional grip and resistance to cam-out, making them suitable for applications requiring high torque. The flanged cap gives an extra layer of rigidity and support, making these screws perfect for situations where vibration or movement is an issue. This feature keeps the screws from becoming loose over time, guaranteeing a long-lasting and stable connection. It also spreads the screw heads weight across a broader area, preventing the screw head from sinking into the material and harming the surface.

Commonly used in industries such as automotive, machinery, and electronics. They are especially useful in situations where access is restricted. The Torx head enables efficient and dependable installation in tight places or difficult-to-reach regions.

Skrutky s vnútornou drážkou - kovové s valcovou hlavou s vnútorným šesťhranom

Socket Head Cap Screws with Metal Standard Heads are used to secure and tighten a connection between two or more pieces of material. The cylindrical metal standard head design has a flat top and a recessed hex socket.

It has high strength, durability, and corrosion resistance. The recessed hex socket ensures a secure grip and high torque transfer during installation.

Installation and removal are easy using a hex key or Allen wrench. Used in industries such as automotive, electronics, manufacturing, and construction.

Skrutky so šesťhrannou hlavou - kovové

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of metal to provide strength, hardness, corrosion resistance, and temperature resistance.

It is used to secure metal parts that must withstand heavy loads, vibrations, or other stresses. Used in various applications, including machinery construction, electrical equipment and automotive.

  • Material: SS, MS
  • Colour: Natural
  • DIN Rated

Skrutky so šesťhrannou hlavou - plastové

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.

Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.

  • Material: Nylon, PA, PEEK, PC, PP, PVDF
  • Colour: Natural, Light Brown, Brown, Black


Skupina SR: SR1992

Skrutky so šesťhrannou hlavou s krytom – PEEK

Skrutky s valcovou hlavou a imbusovým kľúčom, vyrobené z materiálu PEEK, poskytujú výnimočnú mechanickú pevnosť, chemickú odolnosť a tepelnú stabilitu.

Tvar hlavy uzáveru zaisťuje úhľadný a rovný povrch. Má valcovú hlavu s zapusteným šesťhranným tvarom, ktorý umožňuje bezpečné utiahnutie pomocou šesťhranného kľúča , čím sa znižuje riziko sklzu alebo poškodenia počas montáže.

Zachováva svoju štrukturálnu integritu a výkon pri teplotách až do 260C. Toto ho robí ideálnym na použitie v medicínskom, elektronickom a automobilovom sektore. Materiál: PEEK Farba: Béžová Skupina SR: SRK0083

T-rukoväte - závitový čap

T-Handle Knobs have metal inserts or studs that thread easily and create an easy to grip knob with an ergonomic design. The T-Handle design provides a strong hand hold for quickly adjusting controls or as a lever.

Skupina SR: SR6540

Tvarované ovládacie gombíky - závitová vložka

Waist Shaped Knobs have a curvy, hourglass shape that provides a firm gripping surface that is also comfortable. These durable knobs fit on to threaded applications and are resistant to oils, fuels, and greases.

Uzatváracie krytky s čelným tesniacim O-krúžkom

Náš sortiment uzatváracích krytiek s čelným tesniacim O-krúžkom je určený na ochranu prípojok s čelným tesniacim O-krúžkom používaných na hydraulických spojoch.

Dizajn krytky má dlhšiu celkovú dĺžku pre dodatočnú ochranu pred vniknutím nečistôt a iných kontaminantov. V spodnej časti má tiež lisovaný poistný krúžok, ktorý sa zacvakne pod spojku a bezpečne ju drží na mieste počas prepravy a spracovania.

Náš sortiment je vhodný pre veľkosti závitov UNF aj JIC.

  • Určené na ochranu prípojok s čelným tesniacim O-krúžkom používaných na hydraulických spojoch.
  • Majú dlhšiu celkovú dĺžku pre dodatočnú ochranu.
  • Vhodné pre závity UNF a JIC.
Materiál: Polyetylén LD Farba: Čierna, Modrá Skupina SR: SRCFST, SR1078

Vrúbkované gombíky - závitová vložka

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

  • z/zo 3