V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(177 sady výrobkov)
Through Hole Angle Arch Pull Handle Assemblies are front mounted with ergonomic profiles for pleasing aesthetics and comfort during use. The extensive range of designs and materials are suited for various applications and environments.
Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.
The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.
This range of Spring Loaded Pull Handles are designed to control the returned movement of the handle. The spring allow either an arrestment or a return to position of the handle. They are particularly suited for pulling and or lifting. A choice of shape and material is available to suit various application..
Skupina SR: SR5436
High quality Through Hole Angled Pull Handle Assemblies have solid shanks made from precision cast 316 stainless steel and are electropolished for a dull bright finish. The shanks have two O-Rings to hold and seal the tubing at a right angle.
Recessed pull handles are mounted flush to a door or panel. They can be mounted by snapping them into a panel; they can also be welded or screw mounted. Plastic recessed handles are the most popular; however, we also offer stainless steel and aluminum flush handles.
Maskovacie hviezdicové rúrky majú tvar hviezdy, ktorý je vhodný pre dlhé kolíky a čapy. Vďaka flexibilite sa ľahko vkladá a vyberá. Hodí sa na závitové čapy, rúrky bez závitu a iné nepravidelné tvary.
Maskovacie podložky sú určené ako zátky do otvorov keď sa prevrátia. Chráni pred rozpúšťadlami, abrazívnymi látkami a je vhodný pre teploty do +250 C.Maskovacie krytky s prírubou možno použiť ako ukončovaciu krytku so závitom a bez závitu.Integrovaná podložka maskuje uzemnenie a poskytuje aj ochranu hrán.Dá sa tiež obrátiť a použiť na upchatie otvorov. Materiál: Silikón Farba: Šedá, Prírodná, Purpurová, Žltá, Čierna, Červená, Ružová, Zelená Skupina SR: SR5756
Maskovacie kužele možno použiť ako zátky alebo uzávery. Vďaka kužeľovitému tvaru sa hodia na rôzne vnútorné a vonkajšie priemery. Dá sa upevniť pomocou háčikov na farby. K dispozícii sú silikónové a EPDM.
Maskovacie zátky sa používajú na maskovanie otvorov so závitom a bez závitu a sú odolné voči chemikáliám. Úchyt uľahčuje ich inštaláciu a demontáž a zaisťuje bezpečné uchytenie, ktoré zabraňuje úniku alebo presakovaniu. Opakovane použiteľný materiál umožňuje viacnásobné použitie, čím sa znižuje potreba častej výmeny a minimalizuje sa množstvo odpadu. Cn odoláva teplotám až do 250C.Používajú sa na maskovanie otvorov so závitom či bez neho.Úchyt zjednodušuje montáž a demontáž, umožňuje bezproblémové vkladanie a bezpečné uchytenie.Používajú sa pri práškovom lakovaní, tesnení, montáži automobilov a výrobe elektroniky. Materiál: EPDM, Silikón, Silikónová guma Farba: Čierna, Priehľadná, Prírodná, Červená, Šedá, Biela, Purpurová, Zelená, Ružová, Oranžová, Žltá, Modrá Skupina SR: SR1094, SR1057, SR6118, SR6117, SRF0060, SR5750, SR5749, SR5752, SR1028
Maskovacie bezprírubové zátky sú navrhnuté tak, aby zakrývali otvory bez maskovania okolitého priestoru a chránili pred nečistotami. Vďaka kužeľovitým krúžkom a dutému jadru môžu tieto zátky maskovať viacero oblastí naraz.
Vysokoteplotné podložky sú určené na zakrytie povrchu okolo závitového alebo hladkého otvoru s integrovanou podložkou a zátkou, ktoré fungujú ako jeden kus. Ľahko sa inštalujú a odstraňujú; zabezpečujú tesné uchytenie a bezpečné utesnenie, aby sa zabránilo úniku alebo znečisteniu. Odoláva teplotám až do 250C.Majú zabudovanú podložku a zátku, ktoré umožňujú fungovať ako jeden celok.Odolávajú vysokým teplotám až do 250 stupňov Celzia.Využívajú sa na práškové lakovanie, farbenie, pokovovanie, tesnenie, pri montáži automobilov a výrobe elektroniky. Materiál: Silikón, EPDM Farba: Prírodná, Čierna, Biela, Šedá, Tmavozelená, Žltá, Ružová, Purpurová, Červená Skupina SR: SR1065, SR1092, SR5753
Guličkové sťahovacie pásky umožňujú jednoduchú inštaláciu a uvoľnenie kábla a zároveň zabraňujú jeho zošmyknutiu. Pásky s montážnou príchytkou umožňujú jednoduché a pevné upevnenie do panela.
Mäkké vrúbkované krytky sú jednoduchý a úsporný spôsob ochrany metrických a UNF závitov počas lakovania, montáže alebo prepravy. Majú vrúbkovaný vonkajší povrch, sú vyrobené z mäkkého, odolného TPE, ktorý poskytuje lepšiu priľnavosť a pevné uchytenie. Chránia konce rúrok pred poškodením a zabraňujú vniknutiu nečistôt.
Jednoduchá montáž a demontáž. Môžu sa používať pri teplotách od -60 C do 135 C.
Bežne sa používajú v inštalatérstve, vzduchotechnike a klimatizácii a priemyselných aplikáciách.
Push-On Tilt Glides sú otočné klzáky s pružinovou vložkou. Navrhnuté na zabezpečenie mobility a stability nábytku a iných výrobkov. Je vybavený koncovým uzáverom rúrky pre čistý povrch. Má tiež guľový kĺb, ktorý umožňuje naklápanie.
These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.
They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes.
Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.
Lift Off Screw Mount Hinges are an easy lift-off function to remove flush mounted doors. The range offers a selection of material to suit application and finishing requirements . They have an hinge rotation angle of 180 degree and can be used as left or right handed. The leaf hinge design is drilled to be screwed to the frame.
Gripneck Feet, sometimes referred to as Mushroom Glides due to the mushroom-like shape of the foot, are an attractive replacement for stem-castors or stem-feet. Inserted into legs or base of an application, they enable for furniture to be moved about smoothly and easily when needed. They offer more stability than a castor, which are likely to roll back and forth, particularly on tiled or laminated surfaces.
Our Gripneck Foot range features a Black Polyamide (PA) base, or foot, and a Galvanised Steel stem. The Gripneck stem makes installation quick and the smooth PA base provides effortless manoeuvrability.
There are six types to choose from, catering for a variety of application needs. Type 4 has a hollow base.
Rivet Feet are ideal in helping with the manoeuvring of furniture, as well as providing a high level of surface protection. The simply design of our Rivet Mount Feet make them a quick and easy, tool-free solution.
Our Rivet Foot range features UL94 HB rated Fast Feet made from Black TPE, with a Grey Acetal Rive that are ideal for wooden cabinets, equipment enclosures, free-standing electrical and electronics equipment. Soft Fast Feet are also available within this range that have a material harness of 86 Shore; they are also made of Black TPE, and have a Polypropylene pin. Also available are Snap Rivet Feet made from UL94 V2 rated Polyamide 6/6, which have a TPE base. These help protect floors and tube ends when secured to the assembly with a rivet.
Rivet Feet install with a straight-forward push-fit. They can be used as glides, bumpers, closures, slides, and as stops in a wide range of applications and assemblies. The incorporated push rivets push into pre-drilled holes. The foot is fully removable.
Skupina SR: SR5796 ,SR5803, SR5806
Obdĺžnikové zátky a klzáky sú vhodné pre najpredávanejšie veľkosti a rozmery obdĺžnikových rúrok. Po vložení do konca rúrky ponúkajú čistý a úhľadný vzhľad.
Majú rebrovaný tvar pre ľahké vkladanie a dobré zapadnutie. Tieto zátky ponúkajú povrchovú ochranu a zabraňujú vniknutiu špiny a iných nečistôt do vnútornej časti hadice alebo rúrky.
Zvyčajne sa používajú v nábytkárstve a priemyselných zariadeniach. Univerzálnosť materiálov, povrchových úprav a farieb poskytuje možnosti na maximalizáciu estetického vzhľadu a dokonalé prispôsobenie vašej aplikácii. Náš široký sortiment ponúka rôzne veľkosti a farby.
Ľahké obdĺžnikové rúrkové vložky sú určené na ľahké aplikácie s obdĺžnikovými rúrkami. Rebrovaná konštrukcia zaisťuje jednoduché nasadenie a bezpečné uchytenie. Chráni povrchy a zabraňuje vniknutiu nečistôt do rúry alebo potrubia.Obdĺžnikové zátky a klzáky sú vhodné na aplikácie s ľahkými obdĺžnikovými rúrami a potrubiami.
Vložky sa používajú ako viacúčelové ochranné komponenty. Počas poslednej fázy projektu, keď je potrebná významná ochrana proti nárazom, je táto zabezpečená hrúbkou hlavy vložky trubice. Hlavnou funkciou je zabrániť vstupu kontaminantov, ako sú špina, prach a vlhkosť. Taktiež chráni pred ostrými hranami vytvorenými rezmi. Jednoducho vložené ručne alebo pomocou kladiva, pre rýchlu montáž. Bežne sa používa v aplikáciách formovania kovových rúr pre priemyselný nábytok, špecializované vozidlá, dopravné značky a prvky pre stavebníctvo.
Táto séria je vyrobená z materiálu z recyklovaných produktov po spotrebe, ktorý je navrhnutý tak, aby podporoval ambície ESG spoločnosti Essentra a našich zákazníkov. Materiál: LDPE - PCR Farba: Čierna Skupina SR: SRILRPCR
Ochranné krytky skrutiek zakrývajú a chránia hlavy skrutiek a matice pred poveternostnými vplyvmi. Vhodné pre hlavy svorníkov, hlavy skrutiek a matice. Vytvárajú lepší finálny vzhľad, sú skvelou voľbou pre vonkajšie aplikácie.
Tento sortiment sa dodáva v širokej škále veľkostí pre rôzne aplikácie. Tieto krytky sú dostupné pre bežné imperiálne skrutky UNF, štandardné metrické skrutky ISO 4017 alebo DIN 933.
Dostupné v rôznych farbách.
Ochranné kryty hnacích hriadeľov chránia konce vystavených hnacích hriadeľov pred olejom a chemikáliami počas prepravy a skladovania. Sú odolné voči roztrhnutiu a rozštiepeniu.Ochranné kryty hnacích hriadeľov sa používajú na ochranu a zakrytie hnacieho hriadeľa a okolitých ložísk pred olejom a rôznymi chemikáliami.Vyhovuje DIN 748, IEC 600-72 a ISO R775 Materiál: Polyetylén LD, PVC Farba: Žltá Skupina SR: SR1079
Zátky na ochranu prírub so zvýšeným čelom sa používajú na ochranu prírub pre ropu, plyn a vodu. Počas pieskovania chránia odkryté povrchy zariadení a potrubia pred nečistotami a vlhkosťou. Spĺňa požiadavky noriem ANSI a ASME B16.5.
Kuželové okrúhle nožičky chránia konce rúrok, dná stoličiek a iného nábytku. Ponúka ochranu proti opotrebovaniu v dôsledku úchopu a pošmyknutia a odolnosť proti poškriabaniu. Poskytuje bezpečné uchopenie. Jednoduchá inštalácia ručným nasadením na koniec aplikácie.Poskytujú ochranu rúrok, tyčí a závitov.Sú protišmykové a slúžia proti poškriabaniu podlahy.Používajú sa pri výrobe nábytku, v maloobchode a na obchodné účely. Materiál: PVC, Polyamid, LDPE - PIR Farba: Čierna, Biela, Prírodná Skupina SR: SR1520, SRF0069
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku