V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Push Lock Replacement Keys provide an exact, accurate copy of the original tubular key for locks commonly found on sliding glass doors and glass display cases.
Remotely opening exterior and interior doors, bonnet or compartments, rotary latches offer maximum security and convenience in push-to-close engineering.
These HVAC Locks are used in heating, ventilation, and air conditioning systems to offer security and regulate access to HVAC equipment. Designed for enclosures susceptible to pressure differentials to prevent unauthorised tampering or interference with HVAC equipment, assuring system safety and performance. HVAC locks assist in preserving the integrity of the system and safeguard it from potential damage or misuse by securing access panels and doors.
Due to the surface mounting, the thermal bridge between the inside and exterior of the enclosure does not undermine the application's integrity. They are built to survive the severe circumstances common in HVAC systems, such as excessive temperatures, wetness, and vibrations. The stepped cam aids in compression, closing the container more tightly.
The line includes both locking and non-locking variants and L- and T-handle choices. Surface mounting improves application and locking integrity because there is no need to drill a hole through the door. Many handle and locking choices are available to give diversity and user friendliness.
Panel Catches are mounted onto cabinet doors or access panels and work with a striker to keep them closed tightly. These panel catches have an audible lock and release and are effective latching devices for enclosures.
Panel Clamps are compatible with right or left hand doors and best suited for heating and ventilation panels. These bridge clamps are made of nylon with steel screw in symmetrical or asymmetrical styles.
Panel Strikers are mounted onto cabinet doors or access panels and work with a catch to keep them closed tightly. These panel strikers have an audible lock and release and are effective latching devices for enclosures.
Skupina SR: SR5075
Tieto podpery dvierok poskytujú trvalú podporu a kontrolovaný pohyb pre veľké dvere v rôznych aplikáciách. Znášajú veľké zaťaženie, pričom zostávajú stabilné a jednoducho sa používajú.
Pri umiestnení s lankovou poistkou sa dajú otvoriť maximálne do 90, celkové otvorenie do 100 pri použití bez lankovej poistky. Dodávajú sa v ľavostrannej aj pravostrannej verzii, s uvoľnením lanka aj bez neho.
Jednoducho sa inštalujú pomocou základných nástrojov. Bežne sa používajú pri veľkých zaťaženiach, ako sú vonkajšie dvere, priemyselné nastavenia, požiarne východy alebo dvere v oblastiach s vysokou premávkou.
These Lid Stays are used to support and restrict the movement of lids. These lid stays are meant to keep the lid open at a 90-degree angle, allowing for easy access and preventing the lid from shutting accidentally due to wind outside, draft inside or from an uneven installation. When the lid is closed, the folding characteristic enables compact storage, making them excellent for space-saving applications.
The primary function is stability and safety when accessing storage unit contents. When the lid is open, the lid stay keeps it firmly in place, preventing it from slamming shut and potentially injuring or damaging the user. This function is convenient when the lid must remain open for an extended time, such as while loading or unloading things from a storage chest. It can be used for safety opening upwards as a hatch, as well as a door for lateral movement.
It guarantees durability and strength. It is available in both left and right-hand models and universal mounting versions. It is a less expensive alternative to gas springs and is simple to install and adjust by simply screwing it into position. Typically used in industrial applications.
This Plastic Lock Nut is a suitable alternative to the metal lock nut that is supplied with the Plastic Quarter Turn with Spring latch range.
Our range of Spring Loaded Latches are suited for wood and metal applications. The range comes with or without strike and with or without stopper when open.They are easy to install with a single hole mounting on frame and door.
Skupina SR: SR5471
Our range of Sliding Snap Latches have a quick slide movement release catch. They are suitable for small size doors and the range offers a solution for different panel thickness and locking requirements to add security.
Skupina SR: SR5539
Our range of counter plates are ideal for those catches which do not have counterplates supplied as standard or for when extra counter plates are required
These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.
These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.
Rotary Latch accessories offer maximum security and convenience in push-to-close engineering.
Our plastic Key Tags are highly economical. An inlay card, window and metal split ring are all included. These tags assist with good key management and security in retail premises.
Actuator Plates are used for mounting cam latches. They are suitable for use with most standard cam ranges. When applied with Swinghandles and accompanying rods, users benefit from a multi-locking system.
The Actuator Plate has a 3-point locking actuator plate that allows for multiple locking points.
Flexible Over Centre Drawer Latches have a low profile design and the keeper is concealed and fixed under the latch to aid this design feature. The handle is made from black rubber making it non-corrosive and if fixed using standard M4 screws (not supplied)
Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Latch. The catch and strike components must be ordered separately and both are available in both Mild and Stainless Steel
Over Centre Drawer Latches have a smooth surface for an aesthetic finish and operate with a draw hook. They securely pull two components together and lock by pushing the latch over its centre. This range of latches are light duty when compared to the Wire Latches. They are used on small containers, metal boxes and light industrial cleaning machine. A choice of material is on offer to suit various application environments.
Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.
Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.
Our range of Swing Handle Locks are ideal for standard size cabinets and enclosures, and can implement multiple locking points.
A Swing Handle Lock can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.
Rod assemblies for two and three point installations of flush recessed latches. Rod assemblies include guide, keeper, and rod. Aluminum rods are .34" diameter. Rod assemblies have a .75" throw. Guide and keeper brackets are 1010 steel with black nylon inserts. Latch is not included and must be purchased separately.
These Telescopic Stays, are used in various applications to support and control the movement of lids. These lids provide stability, safety, and convenience by firmly holding lids in up to ten different positions.
It is an excellent, low-cost alternative to a gas strut when positional control is required, and the mass of the item to be held is modest, as it can sustain up to 135 kg. Ideal for various applications in which weight must be maintained or supported at varying angles.Prevents the lid from shutting accidentally due to wind outside, draft inside or from an uneven installation. It can be used for safety opening upwards as a hatch, as well as a door for lateral movement.
It is simple to install and requires little upkeep. It works by extending the arm until it locks into the desired position. Close by either fully extending the stay before returning it to the closed position (basic models) or slightly extending and closing (reversible model). All of this has a lifespan of 20,000 locks. Commonly used for applications such as electrical boxes, machinery covers, or other industrial applications.
Telescopické vodiace lišty na zásuvky sa skladajú z viacerých vzájomne prepojených koľajníc, ktoré sa rozťahujú a zasúvajú po etapách. Tento dizajn umožňuje zásuvkám úplne sa otvoriť, čím poskytuje plný prístup k obsahu. Statická nosnosť je špecifikovaná v strede koľajníc, cez všetky montážne otvory.
Vyrobené z vysoko pevných materiálov, vrátane ocele valcovanej za studena a nehrdzavejúcej ocele ktoré zaisťujú trvanlivosť, nosnosť a odolnosť proti opotrebovaniu a korózii. Sú navrhnuté na podporu hmotností od 20kg pre ľahké aplikácie až po 200kg pre ťažšie priemyselné aplikácie.
Upozorňujeme: Snímky sa predávajú jednotlivo ako samostatné jednotky.
Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku