V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(7 sady výrobkov)
Due to their high coercivity, Ferrite Magnets are suitable for a wide range of applications. These circular discs are magnetised with multipoles on one face. They can be used in Reed Switches, holding devices such as pot magnets, security systems, audio visual systems and many more. The range features two types; one is a standard disc shape and the other a ring with a 5mm counter sunk hole.
Tieto krytky chránia odkryté skrutky s krížovou hlavou pred prenikaním prachu a nečistôt. Jednoducho sa inštalujú jednoduchým poklepaním. Môže sa použiť pre elektrické skrine a rozvádzače.Určené na ochranu odkrytých skrutiek s krížovou hlavou pred prachom a nečistotami.Jednoduchá montáž jednoduchým zatlačením na hlavu skrutkyPoužívajú sa na rozvodné skrine, rozvádzače a pri priemyselných úkonoch. Materiál: HDPE, LDPE - PIR Farba: Béžová, Slonovinová, Biela, Tíková, Svetlohnedá, Tmavohnedá, Čierna Skupina SR: SR1806
Pot Magnets are ideal for use in fixing applications such as point of sale displays, exhibitions or in work holding equipment. Our pot magnets are available in numerous sizes and fixing styles.
Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size..
Skupina SR: SR2332, SR2335
Self-adhesive bumpers provide cushioning and protection for an array of surfaces, across many applications.
The range includes black adhesive discs with a single-sided foam that has anti-skid properties. Available in packs of four that are either on a roll or on a pad, these versatile discs are designed to bond to many surfaces including; corrugated card, chipboard, wood, low surface energy plastics and powder coats.
Also included are anti-slip pads that are made from PE Foam tape, featuring a silicone coated paper liner. These are suitable for applications with temperatures ranging from -29C up to 66C.
Screw Grommets provide a quick, positive securing of panels or PCB. Available in three different types: Standard, Folding leg and Sealing.
Skupina SR: SR2762
These Square Machine Screws are utilised in various situations where the benefits of a square head shape are coupled with the advantages of plastic material. It is a lighter, corrosion-resistant alternative to metal machine screws.
It is appropriate for electrical applications with minimal shock or short circuit risk. Furthermore, it is corrosion resistant, making them appropriate for use in areas where exposure to moisture or chemicals is a problem. Because they are lightweight, they lower the total weight of the assembly, making them useful in applications where weight reduction is needed.
It provides increased grip and torque transmission, making it perfect for applications requiring secure attaching with the ease of hand tightening. Commonly used in industries such as electronics, automotive, and consumer goods.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku