Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Samorezný závit Ochranné návleky

 (7 sady výrobkov)


Návleky na káble - roztiahnuteľné/PPS UL94V-0

Expandable sleeves to ease assembly. These sleeves fit a range of diameter cables and protect against abrasion in application.

Návleky na káble - tepelná ochrana

Braided cable sleeves are typically used with cables or wires, and offer thermal protection and high abrasion resistance. Soft feel and smooth appearance makes installation easy, and is easily cut with standard scissors. Operating Range: -320F to 662F (-196C to 350C).

  • Material: Nomex™ Fibre
  • UL94 V0 Flame Rated
  • Colour: Natural

Návleky na káble proti obrusovaniu

Braided cable sleeve to protect against abrasion.

Ovinovače káblov - samosvorné/splietané

Self closing cable sleeves; the overlap design means it can be installed after cables have already been assembled.

Rozpierky

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

Skupina SR: SR2702

Samorezné a samovrtné skrutky - s valcovou skosenou hlavou

Self-drilling and self-piercing screws are a type of fastener that combines drilling and fastening operations in a single action, removing the requirement for pre-drilling. They have a pointed head that allows the screw to self-tap into a panel. This reduces the amount of time and physical work necessary for fixing.

Easily driven into the surface with a power drill or screwdriver and provides a strong and secure hold. Ideal for use in applications where a high degree of strength and stability is required, such as in metalworking or construction.

  • Material: Stainless Steel, Steel, Mild Steel
  • Colour: , Galvanized, Natural
  • DIN rated options

Splietané návleky na káble

Braided Cable Sleeves that will protect cables and pipes against abrasion.

Skupina SR: SR1106