Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Samorezný závit Držiaky na prospekty

 (3 sady výrobkov)


Držiaky na plagáty - nastaviteľné

Adjustable Poster Holders designed to securely hold and display posters, banners and other printed materials at conferences or exhibitions. It has two movable top hooks and a bottom part that is weighted to keep the poster straight.

Also in this product group you can find Poster Clips that can be used with poster edging to hang posters in point of display applications. As well as, Poster Edging strip that can be used with poster edge hooks, hanging hooks and ceiling clips (ordered separately).

They are quick and easy to install due to their flexibility.

  • Material:Polypropylene ( PP), Polyvinyl Chloride (PVC), Aluminium
  • Colour: Grey, Clear, White

Rozpierky

This range of standoffs are easy to install thanks to their screw in design. They are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install, allow spacers to be stacked and don't require the use of a washer. They are also available in self-tapping types for mating with unthreaded fittings. They come in several materials and lengths.

Skupina SR: SR2702

Samorezné a samovrtné skrutky - s valcovou skosenou hlavou

Self-drilling and self-piercing screws are a type of fastener that combines drilling and fastening operations in a single action, removing the requirement for pre-drilling. They have a pointed head that allows the screw to self-tap into a panel. This reduces the amount of time and physical work necessary for fixing.

Easily driven into the surface with a power drill or screwdriver and provides a strong and secure hold. Ideal for use in applications where a high degree of strength and stability is required, such as in metalworking or construction.

  • Material: Stainless Steel, Steel, Mild Steel
  • Colour: , Galvanized, Natural
  • DIN rated options